(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Hex Nipple Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT

Brass Hex Nipple Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT

The Hex Nipple male threads on these Hex Nipple Pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Brass has good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5134brassinstrumentationhex nipplestraight1/4"mnpt1/4" npt male1/4" npt male3600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5135brassinstrumentationhex nipplestraight1/4"mnpt1/4" npt male1/4" npt male3600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5138brassinstrumentationhex nipplestraight1/4"mnpt1/4" npt male1/4" npt male3600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5139brassinstrumentationhex nipplestraight3/8"mnpt3/8" npt male3/8" npt male3500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5140brassinstrumentationhex nipplestraight3/8"mnpt3/8" npt male3/8" npt male3500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5143brassinstrumentationhex nipplestraight3/8"mnpt3/8" npt male3/8" npt male3500 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5144brassinstrumentationhex nipplestraight1/2"mnpt1/2" npt male1/2" npt male3400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5145brassinstrumentationhex nipplestraight1/2"mnpt1/2" npt male1/2" npt male3400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5148brassinstrumentationhex nipplestraight1/2"mnpt1/2" npt male1/2" npt male3400 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5149brassinstrumentationhex nipplestraight3/4"mnpt3/4" npt male3/4" npt male3200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5150brassinstrumentationhex nipplestraight3/4"mnpt3/4" npt male3/4" npt male3200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5152brassinstrumentationhex nipplestraight3/4"mnpt3/4" npt male3/4" npt male3200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5134
ZUSA-PF-5135
ZUSA-PF-5138
ZUSA-PF-5139
ZUSA-PF-5140
ZUSA-PF-5143
ZUSA-PF-5144
ZUSA-PF-5145
ZUSA-PF-5148
ZUSA-PF-5149
ZUSA-PF-5150
ZUSA-PF-5152
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

24.8281/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

51 Days

24.8281/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

81 Days

24.8281/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

81 Days

24.1383/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

13 Days

24.1383/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

81 Days

24.1383/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

81 Days

23.4481/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male
1 Piece(s)

81 Days

23.4481/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male
1 Piece(s)

81 Days

23.4481/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male
1 Piece(s)

81 Days

22.0693/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male
1 Piece(s)

81 Days

22.0693/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male
1 Piece(s)

81 Days

22.0693/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support