(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Hex Head Plug Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT (Part Numbers)

Brass Hex Head Plug Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT

The male threads on these Hex Head Plug fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Brass has good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-5263brassinstrumentationhex head plugplug1/4"mnpt1/4" npt male4100 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5264brassinstrumentationhex head plugplug3/8"mnpt3/8" npt male4000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5265brassinstrumentationhex head plugplug1/2"mnpt1/2" npt male3900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5266brassinstrumentationhex head plugplug3/4"mnpt3/4" npt male3800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5263
ZUSA-PF-5264
ZUSA-PF-5265
ZUSA-PF-5266
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Connection A
1 Piece(s)

Quote

28.2761/4B(8A)1/4" NPT Male
1 Piece(s)

Quote

27.5863/8B(10A)3/8" NPT Male
1 Piece(s)

Quote

26.8971/2B(15A)1/2" NPT Male
1 Piece(s)

51 Days

26.2073/4B(20A)3/4" NPT Male

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread (Terminal) Connecting Shape Plugs
Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support