(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Reducing Hex Nipple Instrumentation Pipe Fittings, Male NPT

Galvanized Steel Reducing Hex Nipple Instrumentation Pipe Fittings, Male NPT

Reducing hex Nipple Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5333galvanized steelinstrumentationreducing hex nipplestraight1/4" x 1/8"mnpt1/4" npt male1/8" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5334galvanized steelinstrumentationreducing hex nipplestraight3/8" x 1/8"mnpt3/8" npt male1/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5335galvanized steelinstrumentationreducing hex nipplestraight3/8" x 1/4"mnpt3/8" npt male1/4" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5336galvanized steelinstrumentationreducing hex nipplestraight1/2" x 1/8"mnpt1/2" npt male1/8" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5337galvanized steelinstrumentationreducing hex nipplestraight1/2" x 1/4"mnpt1/2" npt male1/4" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5338galvanized steelinstrumentationreducing hex nipplestraight1/2" x 3/8"mnpt1/2" npt male3/8" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5339galvanized steelinstrumentationreducing hex nipplestraight3/4" x 1/4"mnpt3/4" npt male1/4" npt male7300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5340galvanized steelinstrumentationreducing hex nipplestraight3/4" x 1/2"mnpt3/4" npt male1/2" npt male7300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5333
ZUSA-PF-5334
ZUSA-PF-5335
ZUSA-PF-5336
ZUSA-PF-5337
ZUSA-PF-5338
ZUSA-PF-5339
ZUSA-PF-5340
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/8B(6A)3/8" NPT Male1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/8B(6A)1/2" NPT Male1/8" NPT Male
1 Piece(s)

Quote

1/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)3/8B(10A)1/2" NPT Male3/8" NPT Male
1 Piece(s)

Quote

3/4B(20A)1/4B(8A)3/4" NPT Male1/4" NPT Male
1 Piece(s)

81 Days

3/4B(20A)1/2B(15A)3/4" NPT Male1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support