(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Reducing Adapter Instrumentation Pipe Fittings, Female NPT x Male NPT

Galvanized Steel Reducing Adapter Instrumentation Pipe Fittings, Female NPT x Male NPT

Reducing Adapter Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5352galvanized steelinstrumentationreducing adapterstraight1/4" x 1/8"fnpt x mnpt1/4" npt female1/8" npt male6600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5353galvanized steelinstrumentationreducing adapterstraight3/8" x 1/8"fnpt x mnpt3/8" npt female1/8" npt male5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5354galvanized steelinstrumentationreducing adapterstraight3/8" x 1/4"fnpt x mnpt3/8" npt female1/4" npt male5300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5355galvanized steelinstrumentationreducing adapterstraight1/2" x 1/8"fnpt x mnpt1/2" npt female1/8" npt male4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5356galvanized steelinstrumentationreducing adapterstraight1/2" x 1/4"fnpt x mnpt1/2" npt female1/4" npt male4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5357galvanized steelinstrumentationreducing adapterstraight1/2" x 3/8"fnpt x mnpt1/2" npt female3/8" npt male4900 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5358galvanized steelinstrumentationreducing adapterstraight3/4" x 1/4"fnpt x mnpt3/4" npt female1/4" npt male4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5359galvanized steelinstrumentationreducing adapterstraight3/4" x 3/8"fnpt x mnpt3/4" npt female3/8" npt male4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5360galvanized steelinstrumentationreducing adapterstraight3/4" x 1/2"fnpt x mnpt3/4" npt female1/2" npt male4600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5352
ZUSA-PF-5353
ZUSA-PF-5354
ZUSA-PF-5355
ZUSA-PF-5356
ZUSA-PF-5357
ZUSA-PF-5358
ZUSA-PF-5359
ZUSA-PF-5360
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/8B(6A)1/4" NPT Female1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/8B(6A)3/8" NPT Female1/8" NPT Male
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/8B(6A)1/2" NPT Female1/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/4B(8A)1/2" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

1/2B(15A)3/8B(10A)1/2" NPT Female3/8" NPT Male
1 Piece(s)

13 Days

3/4B(20A)1/4B(8A)3/4" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/8B(10A)3/4" NPT Female3/8" NPT Male
1 Piece(s)

13 Days

3/4B(20A)1/2B(15A)3/4" NPT Female1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Unequal Dia. Connecting Shape Bushings/Threaded or Tapped Sockets
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support