(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Street Elbow Instrumentation Pipe Fittings, Female NPT x Male NPT

Galvanized Steel Street Elbow Instrumentation Pipe Fittings, Female NPT x Male NPT

Street Elbow Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5401galvanized steelinstrumentationstreet elbowelbow1/4"fnpt x mnpt1/4" npt female1/4" npt male7200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5402galvanized steelinstrumentationstreet elbowelbow3/8"fnpt x mnpt3/8" npt female3/8" npt male5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5403galvanized steelinstrumentationstreet elbowelbow1/2"fnpt x mnpt1/2" npt female1/2" npt male5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5404galvanized steelinstrumentationstreet elbowelbow3/4"fnpt x mnpt3/4" npt female3/4" npt male5100 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5401
ZUSA-PF-5402
ZUSA-PF-5403
ZUSA-PF-5404
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia., Different Connecting Shape Nipples
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support