(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Tee Instrumentation Pipe Fittings, Female NPT

Galvanized Steel Tee Instrumentation Pipe Fittings, Female NPT

Steel Tee Pipe Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)connection (c)working pressurespecs met
zusa-pf-5425galvanized steelinstrumentationfemale teetee1/4"fnpt1/4" npt female1/4" npt female1/4" npt female7200 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5426galvanized steelinstrumentationfemale teetee3/8"fnpt3/8" npt female3/8" npt female3/8" npt female5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5427galvanized steelinstrumentationfemale teetee1/2"fnpt1/2" npt female1/2" npt female1/2" npt female5600 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5428galvanized steelinstrumentationfemale teetee3/4"fnpt3/4" npt female3/4" npt female3/4" npt female5100 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5425
ZUSA-PF-5426
ZUSA-PF-5427
ZUSA-PF-5428
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Connection C
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Female1/4" NPT Female1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Female3/8" NPT Female3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Female1/2" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Female3/4" NPT Female3/4" NPT Female

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Tees
Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female) Type Fitting

Additional Products in this Category

Tech Support