(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Galvanized Steel Elbow Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT

Galvanized Steel Elbow Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT

The male threads on these Steel Elbow Instrumentation fittings have a pre-applied PTFE thread sealant for extra leak protection. Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. Galvanized steel has good strength and fair corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-5573galvanized steelinstrumentationmale elbowelbow1/4"mnpt1/4" npt male1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5574galvanized steelinstrumentationmale elbowelbow3/8"mnpt3/8" npt male3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5575galvanized steelinstrumentationmale elbowelbow1/2"mnpt1/2" npt male1/2" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-5576galvanized steelinstrumentationmale elbowelbow3/4"mnpt3/4" npt male3/4" npt male7300 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-5573
ZUSA-PF-5574
ZUSA-PF-5575
ZUSA-PF-5576
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

81 Days

55.1721/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male
1 Piece(s)

81 Days

53.7933/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male
1 Piece(s)

81 Days

53.1031/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male
1 Piece(s)

81 Days

50.3453/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Connection Type Thread <-> Thread, Equal Dia. Connecting Shape Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support