(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black-Coated Steel Class 3000 Cap Pipe Fittings, Female NPT

Black-Coated Steel Class 3000 Cap Pipe Fittings, Female NPT

Use Class 3000 Cap Pipe fittings in high-pressure applications. Black-coated steel is very strong but is susceptible to corrosion.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-6574black-coated steelclass 3000flat capcap1/4"fnpt1/4" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6575black-coated steelclass 3000flat capcap3/8"fnpt3/8" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6576black-coated steelclass 3000flat capcap1/2"fnpt1/2" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6577black-coated steelclass 3000flat capcap3/4"fnpt3/4" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6578black-coated steelclass 3000flat capcap1"fnpt1" npt female3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
Part Number
ZUSA-PF-6574
ZUSA-PF-6575
ZUSA-PF-6576
ZUSA-PF-6577
ZUSA-PF-6578
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Female
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Female
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Female
1 Piece(s)

13 Days

1B(25A)1" NPT Female

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread (Terminal) Connecting Shape Caps
Connection Thread Type M1 NPT (Female) Type Fitting

Additional Products in this Category

Tech Support