(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black-Coated Steel Class 3000 Square Head Plug Pipe Fittings, Male NPT

Black-Coated Steel Class 3000 Square Head Plug Pipe Fittings, Male NPT

Use Class 3000 Square Head Plug Pipe fittings in high-pressure applications. Black-coated steel is very strong but is susceptible to corrosion.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-6582black-coated steelclass 3000square head plugplug1/4"mnpt1/4" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6583black-coated steelclass 3000square head plugplug3/8"mnpt3/8" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6584black-coated steelclass 3000square head plugplug1/2"mnpt1/2" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6585black-coated steelclass 3000square head plugplug3/4"mnpt3/4" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6586black-coated steelclass 3000square head plugplug1"mnpt1" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
Part Number
ZUSA-PF-6582
ZUSA-PF-6583
ZUSA-PF-6584
ZUSA-PF-6585
ZUSA-PF-6586
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

13 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

81 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

13 Days

3/4B(20A)3/4" NPT Male
1 Piece(s)

Quote

1B(25A)1" NPT Male

Loading...

  1. 1

Basic Information

Material Black-Coated Steel Connection Type Thread (Terminal) Connecting Shape Plugs
Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support