(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Black-Coated Steel Class 3000 Square Head Plug Pipe Fittings w/ Thread Sealant, Male NPT

Black-Coated Steel Class 3000 Square Head Plug Pipe Fittings w/ Thread Sealant, Male NPT

The male threads on these Square Head Plug Pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 3000 fittings in high-pressure applications. Black-coated steel is very strong but is susceptible to corrosion.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-6661black-coated steelclass 3000square head plugplug1/4"mnpt1/4" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6662black-coated steelclass 3000square head plugplug3/8"mnpt3/8" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6663black-coated steelclass 3000square head plugplug1/2"mnpt1/2" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6664black-coated steelclass 3000square head plugplug3/4"mnpt3/4" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
zusa-pf-6665black-coated steelclass 3000square head plugplug1"mnpt1" npt male3000 psiastm a105, ansi/asme b16.11, mss sp-83, ansi/asme b1.20.1
Part Number
ZUSA-PF-6661
ZUSA-PF-6662
ZUSA-PF-6663
ZUSA-PF-6664
ZUSA-PF-6665
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

81 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

81 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

81 Days

3/4B(20A)3/4" NPT Male
1 Piece(s)

81 Days

1B(25A)1" NPT Male

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Max. Operating Pressure(MPa) 20.69 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support