(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Schedule 40 Pipe Nipples (One End Threaded), Male NPT

316 Stainless Steel Schedule 40 Pipe Nipples (One End Threaded), Male NPT

Schedule 40 Pipe Nipples are well suited for low-to-medium pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-2591316 stainless steelschedule 40pipe nipplethreaded on one end1/8"1-1/2"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2592316 stainless steelschedule 40pipe nipplethreaded on one end1/4"1-1/2"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2593316 stainless steelschedule 40pipe nipplethreaded on one end3/8"1-1/2"welded3/8" npt male3/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2594316 stainless steelschedule 40pipe nipplethreaded on one end1/2"1-1/2"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2595316 stainless steelschedule 40pipe nipplethreaded on one end3/4"1-1/2"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2596316 stainless steelschedule 40pipe nipplethreaded on one end1"1-1/2"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2599316 stainless steelschedule 40pipe nipplethreaded on one end1/8"2"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2600316 stainless steelschedule 40pipe nipplethreaded on one end1/4"2"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2602316 stainless steelschedule 40pipe nipplethreaded on one end1/2"2"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2603316 stainless steelschedule 40pipe nipplethreaded on one end3/4"2"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2604316 stainless steelschedule 40pipe nipplethreaded on one end1"2"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2618316 stainless steelschedule 40pipe nipplethreaded on one end1/8"3"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2619316 stainless steelschedule 40pipe nipplethreaded on one end1/4"3"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2621316 stainless steelschedule 40pipe nipplethreaded on one end1/2"3"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2622316 stainless steelschedule 40pipe nipplethreaded on one end3/4"3"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2623316 stainless steelschedule 40pipe nipplethreaded on one end1"3"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2629316 stainless steelschedule 40pipe nipplethreaded on one end1/8"4"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2630316 stainless steelschedule 40pipe nipplethreaded on one end1/4"4"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2632316 stainless steelschedule 40pipe nipplethreaded on one end1/2"4"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2633316 stainless steelschedule 40pipe nipplethreaded on one end3/4"4"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2634316 stainless steelschedule 40pipe nipplethreaded on one end1"4"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2641316 stainless steelschedule 40pipe nipplethreaded on one end1/8"6"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2642316 stainless steelschedule 40pipe nipplethreaded on one end1/4"6"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2644316 stainless steelschedule 40pipe nipplethreaded on one end1/2"6"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2645316 stainless steelschedule 40pipe nipplethreaded on one end3/4"6"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2646316 stainless steelschedule 40pipe nipplethreaded on one end1"6"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2653316 stainless steelschedule 40pipe nipplethreaded on one end1/8"12"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2654316 stainless steelschedule 40pipe nipplethreaded on one end1/4"12"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2656316 stainless steelschedule 40pipe nipplethreaded on one end1/2"12"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2657316 stainless steelschedule 40pipe nipplethreaded on one end3/4"12"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-2658316 stainless steelschedule 40pipe nipplethreaded on one end1"12"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-2591
ZUSA-PF-2592
ZUSA-PF-2593
ZUSA-PF-2594
ZUSA-PF-2595
ZUSA-PF-2596
ZUSA-PF-2599
ZUSA-PF-2600
ZUSA-PF-2602
ZUSA-PF-2603
ZUSA-PF-2604
ZUSA-PF-2618
ZUSA-PF-2619
ZUSA-PF-2621
ZUSA-PF-2622
ZUSA-PF-2623
ZUSA-PF-2629
ZUSA-PF-2630
ZUSA-PF-2632
ZUSA-PF-2633
ZUSA-PF-2634
ZUSA-PF-2641
ZUSA-PF-2642
ZUSA-PF-2644
ZUSA-PF-2645
ZUSA-PF-2646
ZUSA-PF-2653
ZUSA-PF-2654
ZUSA-PF-2656
ZUSA-PF-2657
ZUSA-PF-2658
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

13 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male2"
1 Piece(s)

13 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male3"
1 Piece(s)

13 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male4"
1 Piece(s)

13 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male6"
1 Piece(s)

13 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male12"
1 Piece(s)

13 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male12"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Steel Pipe
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 Other
Type Fitting

Additional Products in this Category

Tech Support