(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Schedule 40 Pipe Nipples (One End Threaded) w/ Thread Sealant, Male NPT

304 Stainless Steel Schedule 40 Pipe Nipples (One End Threaded) w/ Thread Sealant, Male NPT

The male threads on these Nipple Pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Schedule 40 nipples are well suited for low-to-medium pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-1703304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"1-1/2"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1704304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"1-1/2"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1705304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/8"1-1/2"welded3/8" npt male3/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1706304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"1-1/2"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1707304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"1-1/2"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1708304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"1-1/2"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1711304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"2"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1712304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"2"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1714304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"2"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1715304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"2"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1716304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"2"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1730304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"3"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1731304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"3"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1733304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"3"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1734304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"3"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1735304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"3"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1741304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"4"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1742304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"4"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1744304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"4"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1745304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"4"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1746304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"4"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1753304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"6"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1754304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"6"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1756304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"6"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1757304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"6"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1758304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"6"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1765304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/8"12"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1766304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/4"12"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1768304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1/2"12"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1769304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant3/4"12"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1770304 stainless steelschedule 40pipe nipplethreaded on one endptfe thread sealant1"12"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
             
Part Number
ZUSA-PF-1703
ZUSA-PF-1704
ZUSA-PF-1705
ZUSA-PF-1706
ZUSA-PF-1707
ZUSA-PF-1708
ZUSA-PF-1711
ZUSA-PF-1712
ZUSA-PF-1714
ZUSA-PF-1715
ZUSA-PF-1716
ZUSA-PF-1730
ZUSA-PF-1731
ZUSA-PF-1733
ZUSA-PF-1734
ZUSA-PF-1735
ZUSA-PF-1741
ZUSA-PF-1742
ZUSA-PF-1744
ZUSA-PF-1745
ZUSA-PF-1746
ZUSA-PF-1753
ZUSA-PF-1754
ZUSA-PF-1756
ZUSA-PF-1757
ZUSA-PF-1758
ZUSA-PF-1765
ZUSA-PF-1766
ZUSA-PF-1768
ZUSA-PF-1769
ZUSA-PF-1770
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

Quote

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male2"
1 Piece(s)

81 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male3"
1 Piece(s)

81 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

51 Days

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male4"
1 Piece(s)

51 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male6"
1 Piece(s)

81 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

81 Days

1/4B(8A)1/4B(8A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

81 Days

3/4B(20A)3/4B(20A)1" NPT Male1" NPT Male12"
1 Piece(s)

13 Days

1B(25A)1B(25A)1/8" NPT Male1/8" NPT Male12"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Steel Pipe
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 Other
Type Fitting

Additional Products in this Category

Tech Support