(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings w/ Thread Sealant - Hex Head Plug, Male NPT, 304 Stainless Steel Class 150

Pipe Fittings w/ Thread Sealant - Hex Head Plug, Male NPT, 304 Stainless Steel Class 150

The male threads on these Hex Head Plug pipe fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 150 fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-357304 stainless steelclass 150hex head plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-358304 stainless steelclass 150hex head plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-359304 stainless steelclass 150hex head plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-360304 stainless steelclass 150hex head plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-361304 stainless steelclass 150hex head plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-362304 stainless steelclass 150hex head plugplug1"mnpt1" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-364304 stainless steelclass 150hex head plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-365304 stainless steelclass 150hex head plugplug2"mnpt2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-357
ZUSA-PF-358
ZUSA-PF-359
ZUSA-PF-360
ZUSA-PF-361
ZUSA-PF-362
ZUSA-PF-364
ZUSA-PF-365
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

81 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

Quote

1/4B(8A)1/4" NPT Male
1 Piece(s)

Quote

3/8B(10A)3/8" NPT Male
1 Piece(s)

81 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

81 Days

3/4B(20A)3/4" NPT Male
1 Piece(s)

81 Days

1B(25A)1" NPT Male
1 Piece(s)

81 Days

1 1/2B(40A)1-1/2" NPT Male
1 Piece(s)

81 Days

2B(50A)2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support