(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Close Pipe Nipples - Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT, Aluminum

Close Pipe Nipples - Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT, Aluminum

Close Pipe Nipples are well suited for low-to-medium pressure applications. Aluminum has good corrosion resistance and is lightweight.

part numbermaterialschedulestylepipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-5640aluminumschedule 40close nipple1/2"1-1/8"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5641aluminumschedule 40close nipple3/4"1-3/8"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5642aluminumschedule 40close nipple1"1-1/2"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5643aluminumschedule 40close nipple1-1/4"1-5/8"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5644aluminumschedule 40close nipple1-1/2"1-3/4"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5645aluminumschedule 40close nipple2"2"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5646aluminumschedule 40close nipple2-1/2"2-1/2"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5647aluminumschedule 40close nipple3"2-5/8"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-5648aluminumschedule 40close nipple4"2-7/8"seamless4" npt male4" npt male150 psiastm b241, ansi/asme b1.20.1
           
Part Number
ZUSA-PF-5640
ZUSA-PF-5641
ZUSA-PF-5642
ZUSA-PF-5643
ZUSA-PF-5644
ZUSA-PF-5645
ZUSA-PF-5646
ZUSA-PF-5647
ZUSA-PF-5648
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-3/8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male1-5/8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male1-3/4"
1 Piece(s)

Quote

Thread <-> Thread, Equal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male2"
1 Piece(s)

13 Days

Thread <-> Thread, Equal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male2-1/2"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male2-5/8"
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.4B(100A)4B(100A)4" NPT Male4" NPT Male2-7/8"

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support