(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Branch Tee Fitting, O-Ring Boss to JIC 37° Flare, 6803-NWO Series (Part Numbers)

Hydraulic Hose Adapters - Branch Tee Fitting, O-Ring Boss to JIC 37° Flare, 6803-NWO Series

Brennan Industries, Inc. was founded in Ohio in 1953.  Brennan offers the most complete line of hydraulic tube fittings, adapters and related products available anywhere in the world.  As an ISO 9001: 2000 certified company, all products meet or exceed J.I.C./S.A.E. specifications.  Unique to the industry, all Brennan product is marked for traceability with a Brennan logo, and manufacturing code.

Part Number
6803-04-04-04-NWO-FG
6803-05-05-05-NWO-FG
6803-06-06-06-NWO-FG
6803-08-08-08-NWO-FG
6803-10-10-10-NWO-FG
6803-12-12-12-NWO-FG
6803-16-16-16-NWO-FG
6803-20-20-20-NWO-FG
6803-24-24-24-NWO-FG
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Side 1 Thread Size Side 2 Thread Size Side 3
1 Piece(s)

9 Days

1/4"1/4"1/4"
1 Piece(s)

9 Days

5/16"5/16"5/16"
1 Piece(s)

9 Days

3/8"3/8"3/8"
1 Piece(s)

9 Days

1/2"1/2"1/2"
1 Piece(s)

9 Days

5/8"5/8"5/8"
1 Piece(s)

9 Days

3/4"3/4"3/4"
1 Piece(s)

9 Days

1"1"1"
1 Piece(s)

9 Days

1-1/4"1-1/4"1-1/4"
1 Piece(s)

9 Days

1-1/2"1-1/2"1-1/2"

Loading...

  1. 1

Basic Information

Material Steel Shape Tee Connecting Thread Type M1 Others
Connecting Thread Type M2 Others Surface Treatment Zinc Plating Thread Type Side 3 UN/UNF/SAE (Male)

Additional Products in this Category

Tech Support