(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adapter fittings for hydraulic hoses.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
YCWPFP | 1025 Carbon Steel | Trivalent Chromate |
YCWPFPS | 304 Stainless Steel | - |
Part Number |
YCLPT11 |
Part Number | T R(PT) | F G(PF) | L1 | L2 | ℓ1 | ℓ2 | |
Type | No. | ||||||
YCWPFP YCWPFPS | 11F | 1/8 | 1/8 | 19 | 19 | 12 | 13 |
22F | 1/4 | 1/4 | 20 | 22 | 13 | 16 | |
33F | 3/8 | 3/8 | 23 | 26 | 15 | 18 | |
44F | 1/2 | 1/2 | 28 | 29 | 18 | 20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
YCWPFP11F |
YCWPFP22F |
YCWPFP33F |
YCWPFP44F |
YCWPFPS11F |
YCWPFPS22F |
YCWPFPS33F |
YCWPFPS44F |
Loading...
Shape | 45° Elbow | Connection Thread Type | Male thread × Male thread | Connecting Thread Type M1 | PT |
---|---|---|---|---|---|
Connecting Thread Type M2 | PF | Shape | 45° Elbow, Male |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy