(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Brushless Motor - BLM Series (Part Numbers)

Brushless Motor - BLM Series
  • Volume Discount

[Brand]Oriental Motor
[Voltage Specifications]
・AC100V
・AC200V
[Gearhead]
・ Parallel shaft gear head
・ Hollow shaft flat gearhead
[Features]
・ New connector
・ Equipped with stainless steel shaft as standard
・ Cable that can be directly connected by selecting the pull-out direction
・ Compact, high output, high efficiency design
・ Compatible with H1 grease for food machine (Connector Type Parallel Shaft Gear Head GFV Gear Only)
・ The unit efficiency of the motor driver is greatly improved
・ The motor and gear head are already assembled

Part Number

Configured Part Number is shown.

BLM230HP-100S

Part Number
BLM230HP-100S
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gearhead Type Speed control range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Output Shaft Material Connector Position Mounting Screws
1 Piece(s)Available

31 Days or more

[Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-100IP66NoneConnector type-Stainless steel-Attachment

Loading...

  1. 1

Basic Information

Motor Type Standard Main Body Shape Square Electromagnetic Brake No

Please check the type/dimensions/specifications of the part BLM230HP-100S in the Brushless Motor - BLM Series series.

Products like this...

Part Number
BLM230-A2
BLM230-AC2
BLM230HP-10S
BLM230HP-15S
BLM230HP-200S
BLM230HP-20S
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gearhead Type Speed control range
(r/min)
Shaft end shape Reduction Ratio Motor Protection Structure Identification Part Number Motor Connection Method Combination Motor Mounting Angle Dimensions
(mm)
Output Shaft Material Connector Position Mounting Screws
1 Piece(s)Available

21 Days or more

[Set] Motor Unit6030AC100 TypeSingle-phase-80 to 4000Round Shaft Type-IP40NoneCable type-Steel-Attachment
1 Piece(s)Available

21 Days or more

[Set] Motor Unit6030AC100 TypeSingle-phase-80 to 4000Round Shaft Type (Milling machine cut processing)-IP40NoneCable type-Steel-Attachment
1 Piece(s)Available

31 Days or more

[Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-10IP66NoneConnector type-Stainless steel-Attachment
1 Piece(s)Available

31 Days or more

[Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-15IP66NoneConnector type-Stainless steel-Attachment
1 Piece(s)Available

31 Days or more

[Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-200IP66NoneConnector type-Stainless steel-Attachment
1 Piece(s)Available

33 Days or more

[Set] Motor Unit6030AC200 TypeSingle-phaseParallel Shafts80 to 4000-20IP66NoneConnector type-Stainless steel-Attachment

Additional Products in this Category

Tech Support