| 1 Piece(s) | Available |
42 Days or more
| [Set] Motor Unit | 20 | 0.0144 | ~0.4 | 0.4 | Presence | - | Positioning function built-in type | 50 | Single shaft | Harmonic | Attached cable (0.6 m) | 3 | No mounting plate | Standard specifications |
| 1 Piece(s) | Available |
42 Days or more
| [Set] Motor Unit | 20 | 0.0144 | ~0.4 | 0.4 | Presence | - | - | 50 | Single shaft | Harmonic | Attached cable (0.6 m) | 3 | No mounting plate | Standard specifications |
| 1 Piece(s) | Available |
42 Days or more
| [Set] Motor Unit | 20 | 0.0144 | ~0.4 | 0.4 | Presence | - | - | 50 | Single shaft | Harmonic | Attached cable (0.6 m) | 3 | With mounting plate | Standard specifications |
| 1 Piece(s) | Available |
42 Days or more
| [Set] Motor Unit | 20 | 0.0144 | ~0.4 | 0.4 | Presence | - | Positioning function built-in type | 50 | Double shaft | Harmonic | Attached cable (0.6 m) | 3 | No mounting plate | Standard specifications |
| 1 Piece(s) | Available |
42 Days or more
| [Set] Motor Unit | 20 | 0.0144 | ~0.4 | 0.4 | Presence | - | - | 50 | Double shaft | Harmonic | Attached cable (0.6 m) | 3 | No mounting plate | Standard specifications |
| 1 Piece(s) | Available |
42 Days or more
| [Set] Motor Unit | 20 | 0.0144 | ~0.4 | 0.4 | Presence | - | - | 50 | Double shaft | Harmonic | Attached cable (0.6 m) | 3 | With mounting plate | Standard specifications |
| 1 Piece(s) | Available |
42 Days or more
| [Set] Motor Unit | 30 | 0.0144 | ~1.8 | 1.8 | Presence | - | - | 50 | Single shaft | Harmonic | Attached cable (0.6 m) | 3 | With mounting plate | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 20 | 0.0144 | - | - | Presence | - | - | 50 | Single shaft | Harmonic | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 20 | 0.0072 | - | - | Presence | - | - | 100 | Single shaft | Harmonic | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 22 | 0.18 | - | - | Presence | 0.92 | - | 4 | Single shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 22 | 0.045 | - | - | Presence | 0.92 | - | 16 | Single shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 20 | 0.72 | 0.1 or Less | 0.0231 | No | - | - | - | Single shaft | Standard | - | 3 | - | Standard specifications, with encoder |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 20 | 0.0144 | - | - | Presence | - | - | 50 | Double shaft | Harmonic | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 20 | 0.0072 | - | - | Presence | - | - | 100 | Double shaft | Harmonic | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 22 | 0.18 | - | - | Presence | 0.92 | - | 4 | Double shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 22 | 0.045 | - | - | Presence | 0.92 | - | 16 | Double shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.72 | - | - | No | - | - | - | Single shaft | Standard | - | 3 | - | High speed specification, high torque |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 30 | 0.0144 | - | - | Presence | - | - | 50 | Single shaft | Harmonic | - | 3 | - | High-speed specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 30 | 0.0072 | - | - | Presence | - | - | 100 | Single shaft | Harmonic | - | 3 | - | High-speed specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.72 | - | - | No | - | - | - | Single shaft | Standard | - | 3 | - | High-speed specification, high torque with encoder |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.72 | - | - | No | - | - | - | Double shaft | Standard | - | 3 | - | High speed specification, high torque |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 30 | 0.0144 | - | - | Presence | - | - | 50 | Double shaft | Harmonic | - | 3 | - | High-speed specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 30 | 0.0072 | - | - | Presence | - | - | 100 | Double shaft | Harmonic | - | 3 | - | High-speed specifications |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.36 | - | - | No | - | - | - | Single shaft | Standard | - | 3 | - | High-speed specifications, high resolution |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.36 | - | - | No | - | - | - | Double shaft | Standard | - | 3 | - | High-speed specifications, high resolution |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.144 | - | - | Presence | 0.05 | - | 5 | Single shaft | PN | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.1 | - | - | Presence | 0.05 | - | 7.2 | Single shaft | PN | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.072 | - | - | Presence | 0.05 | - | 10 | Single shaft | PN | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.144 | - | - | Presence | 0.59 | - | 5 | Single shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.1 | - | - | Presence | 0.59 | - | 7.2 | Single shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.072 | - | - | Presence | 0.59 | - | 10 | Single shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.72 | - | - | No | - | - | - | Single shaft | Standard | - | 3 | - | Standard specifications, high torque with encoder |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.1 | - | - | Presence | 1 | - | 7.2 | Single shaft | TH | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.072 | - | - | Presence | 1 | - | 10 | Single shaft | TH | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.036 | - | - | Presence | 1 | - | 20 | Single shaft | TH | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.024 | - | - | Presence | 1 | - | 30 | Single shaft | TH | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.144 | - | - | Presence | 0.05 | - | 5 | Double shaft | PN | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.1 | - | - | Presence | 0.05 | - | 7.2 | Double shaft | PN | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.072 | - | - | Presence | 0.05 | - | 10 | Double shaft | PN | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.144 | - | - | Presence | 0.59 | - | 5 | Double shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.1 | - | - | Presence | 0.59 | - | 7.2 | Double shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.072 | - | - | Presence | 0.59 | - | 10 | Double shaft | PS | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.1 | - | - | Presence | 1 | - | 7.2 | Double shaft | TH | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.072 | - | - | Presence | 1 | - | 10 | Double shaft | TH | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.036 | - | - | Presence | 1 | - | 20 | Double shaft | TH | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.024 | - | - | Presence | 1 | - | 30 | Double shaft | TH | - | 3 | - | Standard specifications |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.36 | - | - | No | - | - | - | Single shaft | Standard | - | 4 | - | High-speed specifications, high resolution |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.36 | - | - | No | - | - | - | Double shaft | Standard | - | 4 | - | High-speed specifications, high resolution |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.72 | - | - | No | - | - | - | Single shaft | Standard | - | 5 | - | High speed specification, high torque |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.72 | - | - | No | - | - | - | Single shaft | Standard | - | 5 | - | High-speed specification, high torque with encoder |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.72 | - | - | No | - | - | - | Double shaft | Standard | - | 5 | - | High speed specification, high torque |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.36 | - | - | No | - | - | - | Single shaft | Standard | - | 5 | - | High-speed specifications, high resolution |
| 1 Piece(s) | Available |
16 Days or more
| Motor Unit | 28 | 0.36 | - | - | No | - | - | - | Double shaft | Standard | - | 5 | - | High-speed specifications, high resolution |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 28 | 0.72 | - | - | No | - | - | - | Single shaft | Standard | - | 5 | - | Standard specifications, high torque with encoder |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 60 | 0.0288 | - | - | Presence | 0.25 | - | 25 | Single shaft | PS | - | 4 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 60 | 0.02 | - | - | Presence | 0.25 | - | 36 | Single shaft | PS | - | 4 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 60 | 0.0144 | - | - | Presence | 0.25 | - | 50 | Single shaft | PS | - | 4 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 60 | 0.0288 | - | - | Presence | 0.25 | - | 25 | Double shaft | PS | - | 4 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 60 | 0.02 | - | - | Presence | 0.25 | - | 36 | Double shaft | PS | - | 4 | - | Standard specifications |
| 1 Piece(s) | Available |
21 Days or more
| Motor Unit | 60 | 0.0144 | - | - | Presence | 0.25 | - | 50 | Double shaft | PS | - | 4 | - | Standard specifications |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy