(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Motor for AC Speed Control Unit (SCM26A-JA)

Motor for AC Speed Control Unit SCM26A-JA
  • Volume Discount

Oriental Motor, compact AC motor, motor for AC Speed control unit.

PDF

Part Number

Configured Part Number is shown.

SCM26A-JA

 
Part Number
SCM26A-JA
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)
1 Piece(s)Available

16 Days or more

Motor Unit606-Parallel Shafts100Round Shaft Type---

Loading...

  1. 1

Basic Information

Motor Type Speed Control Power Supply Single-phase Environment Standard
Electromagnetic Brakes, Clutches No

Please check the type/dimensions/specifications of the part SCM26A-JA in the Motor for AC Speed Control Unit series.

Products like this...

Part Number
SCM26A-EC
SCM26A-JC
SCM26A-UA
SCM26EC-100
SCM26EC-12.5
SCM26EC-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Square Flange Dim. A
(mm)
Rated Output
(W)
Reduction Ratio Gear Head Type Voltage
(V)
Shaft end shape Output Shaft Material Combination Motor Combination Motor Mounting Angle Dimensions
(mm)
1 Piece(s)Available

16 Days or more

Motor Unit606-Parallel Shafts220 ~ 230Round Shaft Type---
1 Piece(s)Available

16 Days or more

Motor Unit606-Parallel Shafts200Round Shaft Type---
1 Piece(s)Available

16 Days or more

Motor Unit606-Parallel Shafts110 ~ 115Round Shaft Type---
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606100Parallel Shafts220 ~ 230----
1 Piece(s)Available

31 Days or more

[Set] Motor Combination60612.5Parallel Shafts220 ~ 230----
1 Piece(s)Available

31 Days or more

[Set] Motor Combination606-Parallel Shafts220 ~ 230----

Additional Products in this Category

Tech Support