(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

AC Speed Control Motor, US2 Series

AC Speed Control Motor, US2 Series
  • Volume Discount

[Features]
・ Highly reliable closed-loop control speed control motor unit
・ Intuitive operation just by turning the dial to set the desired value and pressing the dial
・ Built-in capacitor, simple connection
・ Equipped with digital display

PDF

Part Number

Configured Part Number is shown.

 
Part Number
US2D6-EC
US2D6-JA
US2D6-JC
US2D6-UA
US2D15-EC
US2D15-JA
US2D15-JC
US2D15-UA
US2D25-JA
US2D25-JC
US2D25-UA
US2D40-EC
US2D40-JA
US2D40-JC
US2D40-UA
US2D60-EC
US2D60-JA
US2D60-JC
US2D60-UA
US2D90-EC
US2D90-EC-CC
US2D90-JA
US2D90-JC
US2D90-UA
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Output
(W)
Voltage
(V)
Power Cable
1 Piece(s)Available

15 Days or more

6220 ~ 230None
1 Piece(s)Available

15 Days or more

6100None
1 Piece(s)Available

16 Days or more

6220None
1 Piece(s)Available

16 Days or more

6110 ~ 115None
1 Piece(s)Available

15 Days or more

-220 ~ 230None
1 Piece(s)Available

15 Days or more

-100None
1 Piece(s)Available

16 Days or more

-220None
1 Piece(s)Available

16 Days or more

-110 ~ 115None
1 Piece(s)Available

16 Days or more

-100None
1 Piece(s)Available

16 Days or more

-220None
1 Piece(s)Available

16 Days or more

-110 ~ 115None
1 Piece(s)Available

15 Days or more

40220 ~ 230None
1 Piece(s)Available

16 Days or more

40100None
1 Piece(s)Available

16 Days or more

40220None
1 Piece(s)Available

16 Days or more

40110 ~ 115None
1 Piece(s)Available

16 Days or more

-220 ~ 230None
1 Piece(s)Available

16 Days or more

-100None
1 Piece(s)Available

15 Days or more

-220None
1 Piece(s)Available

16 Days or more

-110 ~ 115None
1 Piece(s)Available

15 Days or more

-220 ~ 230None
1 Piece(s)

16 Days or more

-220 ~ 230Available
1 Piece(s)Available

15 Days or more

-100None
1 Piece(s)Available

16 Days or more

-220None
1 Piece(s)Available

16 Days or more

-110 ~ 115None

Loading...

  1. 1

Basic Information

Type Controller Unit Motor Type Speed Control Power Supply Single-phase
Environment Standard Gear Head Type No Electromagnetic Brakes, Clutches No

Additional Products in this Category

Tech Support