(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Cylinder, EAC Series (Part Numbers)

Electric Cylinder, EAC Series
  • Volume Discount

An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Compact, high thrust, compatible with a wide range of applications
・ Performance independent of operating conditions
・ Easy to replace the belt (Folded type)

PDF

Part Number

Configured Part Number is shown.

EAC4R-E15-ARMAD-3

 
Part Number
EAC4R-E15-ARMAD-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Guide Input Power Supply Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Maximum Velocity
(mm/sec)
Mounting Angle Size
(mm)
Motor Mounting Direction Driver Type Shaft guide cover On-Board Motor Motor Part Shape Product Type
1 Piece(s)Available

41 Days or more

15020.1~50.0-10.1~20.014NoAC Single-Phase 100-120VPresence101~200125Standard 3m30042×42Reversed motorPositioning function built-in typeWithoutAR SeriesWith electromagnetic brakeActuator + driver set product

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Position Detection Absolute I/O Module No Noise Filters No
Operating Environment Standard

Please check the type/dimensions/specifications of the part EAC4R-E15-ARMAD-3 in the Electric Cylinder, EAC Series series.

Products like this...

Part Number
EAC4-E20-ARACD-3
EAC4R-D05-ARAK-3
EAC4R-D30-ARAAD-3
EAC4R-E20-ARMCD-3
EAC4W-D15-ARAAD-3-G
EAC4W-D15-ARMKD-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Guide Input Power Supply Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Maximum Velocity
(mm/sec)
Mounting Angle Size
(mm)
Motor Mounting Direction Driver Type Shaft guide cover On-Board Motor Motor Part Shape Product Type
1 Piece(s)Available

41 Days or more

20020.1~50.0---NoAC Single-Phase 200-240VNo101~200140Standard 3m30042×42StraightPositioning function built-in typeWithoutAR SeriesSingle axis shaftActuator + driver set product
1 Piece(s)Available

41 Days or more

5010.1~20.015--NoDC24V/DC48VNo0~10070Standard 3m60042×42Reversed motorPulse Train Input TypeWithoutAR SeriesSingle axis shaftActuator + driver set product
1 Piece(s)Available

41 Days or more

30010.1~20.015--NoAC Single-Phase 100-120VNo0~10070Standard 3m60042×42Reversed motorPositioning function built-in typeWithoutAR SeriesSingle axis shaftActuator + driver set product
1 Piece(s)Available

41 Days or more

20020.1~50.0-10.1~20.014NoAC Single-Phase 200-240VPresence101~200125Standard 3m30042×42Reversed motorPositioning function built-in typeWithoutAR SeriesWith electromagnetic brakeActuator + driver set product
1 Piece(s)Available

41 Days or more

15010.1~20.015--PresenceAC Single-Phase 100-120VNo0~10070Standard 3m60042×114StraightPositioning function built-in typeWithAR SeriesSingle axis shaftActuator + driver set product
1 Piece(s)Available

41 Days or more

15010.1~20.0155.1~10.07PresenceDC24V/DC48VPresence0~10070Standard 3m60042×114StraightPositioning function built-in typeWithoutAR SeriesWith electromagnetic brakeActuator + driver set product

Additional Products in this Category

Tech Support