(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Extra Heavy Duty Top Plate Casters - Rigid, Ball Bearing, Blickle Besthane Blue Polyurethane Tread On Aluminum Core Wheel (Part Numbers)

Extra Heavy Duty Top Plate Casters - Rigid, Ball Bearing, Blickle Besthane Blue Polyurethane Tread On Aluminum Core Wheel

Rig:

Particularly rugged welded steel construction. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free.

Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Besthane® Soft, very high operational comfort through the especially thick, elastic tread, low-noise operation, very low rolling resistance, high dynamic load capacity, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Wheel center/rim:
Made of die-cast aluminum. Casted tread. E-mail us for Blickle discounts or custom configurations ✉

PDF

Part Number

Configured Part Number is shown.



Part Number
BS-ALBS 127K-16
BS-ALBS 150K-16
BS-ALBS 200K-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Capacity
1 Piece(s)

9 Days

17012554450 kg
1 Piece(s)

9 Days

20015050500 kg
1 Piece(s)

9 Days

24520050700 kg

Loading...

  1. 1
 

Basic Information

Stopper Not Provided Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 133.4-85.7
Mounting Hole Pitch, Short Length Direction W1(mm) 125.4-61.9 Plate Length L(mm) 158.8 Plate Width W(mm) 114.3
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 15
Bearing Type Precision Ball Offset Swivel Caster No Tread and Tyre hardness 75 Shore A
Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support