(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel, Stop-Fix Brake

Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Ball Bearing, Thermoplastic Rubber Tread, Polypropylene Wheel, Stop-Fix Brake

Rig:

Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design."

Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene. Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉



Part Number
LWG-TPA 101K-FI-FK
LWG-TPA 126K-FI-FK
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

135100115100 kg
1 Piece(s)

9 Days

160125125110 kg

Loading...

  1. 1

Basic Information

Stopper With Double Stopper (Rotation + Swivel) Wheel Characteristics Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Others
Mounting Hole Type Round Hole Plate Length L(mm) 55 Plate Width W(mm) 55
Wheel Width B(mm) 32 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Load Category Light Load
Mounting Hole Pitch Circular Diameter(mm) 13 Bearing Type Precision Ball Offset Swivel Caster Yes
Tread and Tyre hardness 85 Shore A Max and Min Temperature Resistance -20C to +60C

Additional Products in this Category

Tech Support