(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
Made of heavy pressed steel, with heavy fork and top plate, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Bolted wheel axle. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
LH-ALEV 100K-14-FI
Stopper | With Double Stopper (Rotation + Swivel) | Wheel Material | Rubber | Wheel Characteristics | Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 76.2-92.1 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 66.7-76.2 | Plate Length L(mm) | 114.3 | Plate Width W(mm) | 101.6 |
Wheel Width B(mm) | 40 | Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction | Swivel Radius(mm) | 130 |
Load Category | Light/Medium Load | Mounting Hole Pitch Circular Diameter(mm) | 11.1 | Bearing Type | Precision Ball |
Offset Swivel Caster | Yes | Tread and Tyre hardness | 65 Shore A | Max and Min Temperature Resistance | -25C to +80C |
Please check the type/dimensions/specifications of the part LH-ALEV 100K-14-FI in the Heavy Duty Industrial Small Top Plate Casters - Swivel, Ball Bearing, Blickle EasyRoll Black Rubber Tread On Aluminum Core Wheel, Stop-Fix Brake series.
Part Number |
---|
LH-ALEV 125K-14-FI |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy