(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Nylon with cold rolled steel swivel plate, integrated brake, standard class, 100-NS series.

Casters - Nylon with cold rolled steel swivel plate, integrated brake, standard class, 100-NS series.
  • Volume Discount

•Stopper: With Rotation Stopper
•Metal Piece(Fittings etc.,) Material: Steel
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: Nylon

Part Number

Configured Part Number is shown.

Part Number
103-NS
104-NS
105-NS
106-NS
107-NS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

8 Days or more

35.01~80.0078.465472960425022536.52
1 Piece(s)Available

13 Days or more

80.01~140.0083.367472960425022546.52
1 Piece(s)Available

8 Days or more

80.01~140.00127.480543670546325686.52.3
1 Piece(s)Available

8 Days or more

140.01~220.00156.893543670547525736.52.3
1 Piece(s)Available

8 Days or more

140.01~220.00186.21238056997510027938.52.9

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Additional Products in this Category

Tech Support