(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Industrial Large Top Plate Casters - Rigid, Ball Bearing, Blickle EasyRoll Black Rubber Tread On Aluminum Core Wheel




Part Number
BHS-ALEV 150K-16
BHS-ALEV 200K-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Load Capacity
1 Piece(s)

9 Days

197150400 kg
1 Piece(s)

9 Days

245200500 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Rubber Wheel Characteristics Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 133.4-85.7
Mounting Hole Pitch, Short Length Direction W1(mm) 125.4-61.9 Plate Length L(mm) 158.8 Plate Width W(mm) 114.3
Wheel Width B(mm) 50 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 15 Bearing Type Precision Ball Offset Swivel Caster No
Tread and Tyre hardness 65 Shore A Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support