(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Casters - Integrated Truck Lock With Bolt Hole Fitting (Female Thread), Plain Bore, Impact Resistant Black Nylon Wheel

Leveling Casters - Integrated Truck Lock With Bolt Hole Fitting (Female Thread), Plain Bore, Impact Resistant Black Nylon Wheel

Rig:
Made of die-cast aluminum, with sealed ball bearing in the swivel head, hexagon steel plate, female thread in the bolt hole. Powder-coated, ivory color. Truck lock made of hard rubber, black. Height adjustment with flat spanner or integrated adjustment wheel. Bolted wheel axle. Steel parts are zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality, impact-resistant nylon, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.E-mail us for Blickle discounts or custom configurations ✉



Part Number
HRIG-POA 45G
HRIG-POA 50G
HRIG-POA 63G
HRIG-POA 72G
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)
Load Capacity
1 Piece(s)

9 Days

724040M8451859Light/Medium Load8180 kg
1 Piece(s)

9 Days

844646M12502469Light/Medium Load12250 kg
1 Piece(s)

9 Days

1046565M12633085Light/Medium Load12500 kg
1 Piece(s)

9 Days

1206767M16723296Medium Load16750 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Aluminum Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Bearing Type Plain
Offset Swivel Caster Yes Tread and Tyre hardness 70 Shore D Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support