(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Casters - Adjustable Screw, With Top Plate Fitting, Plain Bore, Impact Resistant White Nylon Wheel (Part Numbers)

Leveling Casters - Adjustable Screw, With Top Plate Fitting, Plain Bore, Impact Resistant White Nylon Wheel

Rig:

Made of heavy pressed steel, with double ball bearing in the swivel head, swivel head seals. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Adjustment of total height with adjustment screw in stationary operation (SW17). Wheel locking when the adjustment screw is actuated. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:
Made of high-quality, impact-resistant nylon.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉

Part Number

Configured Part Number is shown.




Part Number
HRLK-PO 82G-VS
HRLK-PO 100G-VS
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

46 Days

1088091230 kg
1 Piece(s)

46 Days

128100104280 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76-80
Mounting Hole Pitch, Short Length Direction W1(mm) 55-60 Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Width B(mm) 37 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 9 Bearing Type Plain Offset Swivel Caster Yes
Tread and Tyre hardness 70 Shore D Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support