(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate, rotation stop, E-S series.

Casters - With swivel plate, rotation stop, E-S series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

Part Number
E-50ELS
E-50NS
E-50RS
E-50URS
E-65ELS
E-65NS
E-65RHS
E-65URS
E-75ELS
E-75NS
E-75RHS
E-75URS
E-100ELS
E-100NRBDS
E-100NRS
E-100NS
E-100RHS
E-100UHFDS
E-100URS
E-125RHS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

~35.002565ElastomerChemical Resistance56287042502049Light LoadNo--
1 Piece(s)Available

8 Days or more

35.01~80.004065[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042502149Light LoadNo--
1 Piece(s)Available

8 Days or more

~35.003065RubberNo56287042502049Light LoadNo--
1 Piece(s)Available

8 Days or more

35.01~80.003865[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042502149Light LoadNo--
1 Piece(s)Available

8 Days or more

~35.003082ElastomerChemical Resistance56287042652157Light LoadNo4562182579768412-6912
1 Piece(s)Available

10 Days or more

35.01~80.004082[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042652157Light LoadNo--
1 Piece(s)Available

10 Days or more

~35.003082RubberNo56287042652157Light LoadNo--
1 Piece(s)Available

10 Days or more

35.01~80.004082[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042652157Light LoadNo--
1 Piece(s)Available

8 Days or more

~35.003092ElastomerChemical Resistance56287042752165Light LoadNo4562182578556380-3121
1 Piece(s)Available

8 Days or more

35.01~80.005092[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042752165Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

35.01~80.004092RubberNo56287042752165Light LoadNo--
1 Piece(s)Available

8 Days or more

35.01~80.004592[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042752165Light LoadNo--
1 Piece(s)Available

8 Days or more

35.01~80.0050122ElastomerChemical Resistance8240100581002782Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

35.01~80.0060122[Others] Nylon Foil RubberNo8240100581002782Light/Medium LoadPresence--
1 Piece(s)Available

13 Days or more

35.01~80.0060122[Others] Nylon Foil RubberNo8240100581002782Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

35.01~80.0060122[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance8240100581002582Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

35.01~80.0050122RubberNo8240100581002582Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

35.01~80.0060122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance8240100581002882Light/Medium LoadPresence--
1 Piece(s)Available

10 Days or more

35.01~80.0060122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance8240100581002882Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

35.01~80.0050148RubberNo8240100581252599Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Stopper Presence

Additional Products in this Category

Tech Support