(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."
Wheels:
Made of high-quality, impact-resistant nylon, very rugged, heavy wheel design, very low rolling and swivelling resistance, smooth running performance on even floors, very high abrasion resistance.
Wheel center color:
natural white E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
HRLK-SPO 75G
Stopper | Not Provided | Wheel Material | Nylon | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 76-80 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 55-60 | Plate Length L(mm) | 100 | Plate Width W(mm) | 85 |
Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments | Load Category | Light/Medium Load | Mounting Hole Pitch Circular Diameter(mm) | 9 |
Offset Swivel Caster | Yes | Load Capacity | 300 kg | Tread and Tyre hardness | 70 Shore D |
Max and Min Temperature Resistance | -25C to +80C |
Please check the type/dimensions/specifications of the part HRLK-SPO 75G in the Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, With Top Plate Fitting, Plain Bore, Impact Resistant Heavy Duty White Nylon Wheel series.
Part Number |
---|
HRLK-SPO 75K |
HRLK-SPO 80K |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy