(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder - Single Acting, Single Rod, NCJ2 Series (Part Numbers)

Air Cylinder - Single Acting, Single Rod, NCJ2 Series

NCJ2 series is a rod style air cylinder manufactured by SMC.

[Features]
· Easy fine adjustment of auto switch position.
· Improved freedom in mounting.
· Actuation method: Single acting, single rod.

(i)Caution

  • Product pictures are representations.

Part Number

Configured Part Number is shown.

Part Number
NCJ2B6-150SR
NCJ2B10-050T
NCJ2B10-100SR
NCJ2B16-050T
NCJ2B16-100S
NCJ2B16-300SR
NCJ2L16-150SR
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Support bracket
1 Piece(s)

8 Days

Single Acting (Extruded)1/4"1 1/2"0.1~0.7Basic
1 Piece(s)

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)3/8"1/2"0.05~0.7Basic
1 Piece(s)

8 Days

Single Acting (Extruded)3/8"1"0.05~0.7Basic
1 Piece(s)

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)5/8"1/2"0.05~0.7Basic
1 Piece(s)

8 Days

Single Acting (Extruded)5/8"1"0.05~0.7Basic
1 Piece(s)

8 Days

Single Acting (Extruded)5/8"3"0.05~0.7Basic
1 Piece(s)

8 Days

Single Acting (Extruded)5/8"1 1/2"0.05~0.7Axial Foot

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Environment, Applications Standard
Operating Temperature(℃) -10::70 Auto Switches Without auto switch Lead Wire Length(m) N/A
The number of the switches N/A Type of Auto Switch Mounting N/A Custom-made Specifications None

Additional Products in this Category

Tech Support