(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shock Absorbers -Self Compensating Miniature SC190 To SC925 Series - Metric

Shock Absorbers -Self Compensating Miniature SC190 To SC925 Series - Metric
  • Volume Discount

Needing no adjustment, these absorbers absorb energy while keeping the initial reaction force significantly low. In particular, the SC925M model achieves smooth deceleration at a stroke of 40 mm.

[Features]
・The performance of ACE SC2 series compact shock absorber has two advantages.
・Firstly, It keeps the initial reaction force significantly low without adjustment, and secondly it is self-correctable depending on the change in cushioning energy also without adjustment.
・In particular, the SC925M model achieves smooth deceleration at a stroke of 40mm.
・By using the optional side load adapter (SC2190M, 300M, 650M only), this shock absorber-series supports an eccentric angle of up to 25 degrees.
・SC2 Series

Part Number

Configured Part Number is shown.

SC925-2

Part Number
SC925-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

68 Days

10

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Self-correction formula Orifice Type Irregular multi orifice
Operating Environment Standard Body Material Steel Nominal Mounting Screw [Inch] 1
Max. Absorbed Energy(J) 110 Stroke S(mm) 40 Mounting Thread Nominal M(mm) 1-12 UNF
Max. Collision Velocity(m/s) 3.66 Overall Length L(mm) 189.1 Equivalent Mass(kgf) 272
Min. Collision Velocity(m/s) 0.15 Piston Rod Return Force(N) 30.55 O.D. D(φ) 25.4
Allowable Angular Misalignment(deg) 5 Operating Temperature Range(℃) 0::66

Please check the type/dimensions/specifications of the part SC925-2 in the Shock Absorbers -Self Compensating Miniature SC190 To SC925 Series - Metric series.

Additional Products in this Category

Tech Support