(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series Manifold (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series Manifold
  • Volume Discount

Base mounted, plug-in unit, VQC2000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VV5QC21-04C6LD2

Part Number
VV5QC21-04C6LD2
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Option Number of Input/Output Units Number of Input Blocks Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--4Lead kit (25-contact)3-None-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VV5QC21-04C6LD2 in the 5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series Manifold series.

Products like this...

Part Number
VV5QC21-02C6FD1
VV5QC21-02C6FD3
VV5QC21-02C6LD0
VV5QC21-04C6MD1
VV5QC21-04C6MD2
VV5QC21-04C6MD3
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Option Number of Input/Output Units Number of Input Blocks Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-1.5-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-5-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--2Lead kit (25-contact)0.6-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--4-1.5-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--4-3-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--4-5-None-

Additional Products in this Category

Tech Support