(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

5-Port Solenoid Valve, Pilot Type, VFS4000, Manifold

5-Port Solenoid Valve, Pilot Type, VFS4000, Manifold
  • Volume Discount

5-port solenoid valve, Pilot type, VFS4000 series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5FS4-01T-021-04T
VV5FS4-01T-041-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Stations Thread standard
1 Piece(s)Available

3 Days

2NPTF
1 Piece(s)Available

3 Days

4Rc

Loading...

  1. 1

Basic Information

Type Plug-in type: With terminal block Port pipe connection port diameter 1/2(P, R1, R2)/1/2(A, B) CE compliant Not compatible
Piping model Side ported Passage Specifications Common (P, R1, R2)

Additional Products in this Category

Tech Support