(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

EX500 Gateway Decentralized System 2 (128 Points), SY3000/5000/7000, Manifold

EX500 Gateway Decentralized System 2 (128 Points), SY3000/5000/7000, Manifold
  • Volume Discount

5-port solenoid valve, plug-in, connector connection base, EX500 gateway distributed system 2 (128 points) compatible, SY3000/5000/7000 Series manifold.

[Please click here for the catalog]
P.268 10 type side ported / 11 type bottom ported
P.280 12 type top ported

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
SS5Y3-10S0-16B-N7
SS5Y3-10SA3N-04BS-C4AA
SS5Y3-10SA3N-08BS-C4AA
SS5Y5-10S0-12B-N7
SS5Y5-11S0-16BS-C6
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Inputs/Outputs Number of Stations Port pipe connection port diameter Specifications Applicable valve Option Number of Valves Common specifications Piping model
1 Piece(s)Available

8 Days

NoneNoneø1/4"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000No name plate16NoneSide ported
1 Piece(s)Available

8 Days

32 points (output)1 to 16 (maximum number of stations of SI unit valves) / 24 (Maximum number of stations of SI unit valves for single and double mixed wiring)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000With name plate (with station number)4Negative commonSide ported
1 Piece(s)Available

8 Days

32 points (output)1 to 16 (maximum number of stations of SI unit valves) / 24 (Maximum number of stations of SI unit valves for single and double mixed wiring)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000With name plate (with station number)8Negative commonSide ported
1 Piece(s)Available

8 Days

NoneNoneø1/4"straight quick-connect fitting (A, B port) / ø3/8" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY5000No name plate12NoneSide ported
1 Piece(s)Available

8 Days

NoneNoneø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY5000No name plate16NoneBottom ported

Loading...

  1. 1

Basic Information

Mounting Method Direct mounting P- and E-port entry position Both sides (2 to 24 stations)

Additional Products in this Category

Tech Support