(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold (Part Numbers)

5-Port Solenoid Valve, Pilot Operated, VFS2000 Manifold
  • Volume Discount

5-port solenoid valve, pilot operated, plug-in type / non-plug-in type, VFS2000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5FS2-01T-021-02
VV5FS2-01T-031-02
VV5FS2-01T-041-02
VV5FS2-01T-051-02
VV5FS2-01T-061-02
VV5FS2-01T-101-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Stations
1 Piece(s)Available

3 Days

2
1 Piece(s)Available

3 Days

3
1 Piece(s)Available

3 Days

4
1 Piece(s)Available

3 Days

5
1 Piece(s)Available

3 Days

6
1 Piece(s)Available

3 Days

10

Loading...

  1. 1

Basic Information

Type Plug-in type: With terminal block Port pipe connection port diameter 1/4(P, EA, EB)/1/4(A, B) Thread standard Rc
CE compliant Not compatible Piping model Side ported Passage Specifications Common (P, EA, EB)
Type of Junction Cover Stacking type Pilot Exhaust Internal Pilot

Additional Products in this Category

Tech Support