(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series

5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series
  • Volume Discount

[Features]
・ Compact size & large capacity
VQ5000: Cylinder drive up to ø180 is possible.
· Compatible with numerous protocols.
・ Power consumption saving: 0.4 W 。 (Low-watt type)
・ Long lifespan: 100 million uses.
・ Protective structure IP67 compliant.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
VQC5101-51
VQC5301-51
Part NumberMinimum order quantityVolume DiscountDays to Ship Actuation Valve Positions CV Value
1 Piece(s)Available

3 Days

[Single] Single2-Position Exhaust4.4
1 Piece(s)Available

3 Days

Double3-Position Closed Center3.4

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Voltage DC24V Specifications Lubrication Free Valve Type 5-Port Valve
Status at Power Off Self-Recovery (Spring Return) Applicable Cylinder Dia.(Ø) 250 or Less Pressure Rating(MPa) 0.2~1
Driving Type Pilot Type Spool Pilot Air Supply Internal Seal Type Soft Seal
Plumbing Sub-Base Plumbing Indicator light / Surge voltage suppressor Yes Piping specifications Side ported
Functions Standard (0.95 W) Type of manual operation Non-locking push type (tool required)

Additional Products in this Category

Tech Support