(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Cylinder With Linear Guide MXZ Series (MXZ12-5)

Compact Cylinder With Linear Guide MXZ Series MXZ12-5
  • Volume Discount

[Features]・ Compact overall length: 49.5 mm, width: 30 mm・ By mounting a linear guide on the cylinder, design labor-hours and assembly labor-hours can be reduced・ It supports stopping/positioning and clamping of lightweight workpieces such as electronic circuit boards・ Port position can be selected・ Auto switch can be mounted on 3 sides

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • The product images are representative. Please refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

MXZ12-5

Part Number
MXZ12-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MXZ12-5 in the Compact Cylinder With Linear Guide MXZ Series series.

  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Products like this...

Part Number
MXZ12-10L
MXZ12-25
MXZ12-25L
MXZ12L-20L
MXZ12R-25L
MXZ12R-5L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

Tech Support