(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type (Part Numbers)

3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type
  • Volume Discount

[Features]
・ Low power consumption 0.75 W. (Current: 31 mA 24 V DC)
・ Body width 10 mm.
・ High reliability.
· Suitable for vacuum applications.
・ Suitable for use in copper-free and fluorine-free applications.
· Attractive design with bright color tones.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

SY113A-6MZ-PM3

Part Number
SY113A-6MZ-PM3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
Voltage DC12V Specifications Lubrication Free Valve Type 3-Port Valve
Actuation Single Status at Power Off Self-Recovery (Spring Return) Valve Positions 2-Position Normally Closed
Pipe Port Type M Port Size M3 Pressure Rating(MPa) 0~0.7
Driving Type Linear Motion Spool Seal Type Soft Seal Manual Switch Non-Locking
Plumbing Direct Plumbing CV Value 0.012 Lead wire electrical entry M plug connector with lead wire (length: 300 mm)
Manual Non-locking, push type Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor Bracket No bracket
CE compliant Non-compliant Piping specifications For body porting of P, R and A ports

Please check the type/dimensions/specifications of the part SY113A-6MZ-PM3 in the 3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type series.

Additional Products in this Category

Tech Support