(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS5000
  • Volume Discount

[Features]
・ Main valve structure is metal seal
・ Abundant size variations
・ For driving medium and large cylinders
· A wide variety of manifold options

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
VFS5100-3FZ
VFS5100-3FZ-04
VFS5100-5FZ
VFS5100-5FZ-04
VFS5110-5DZ-04
VFS5110-5DZ-06
VFS5200-5FZ
VFS5210-3DZ-06
VFS5300-3FZ-04
VFS5300-5FZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Mounting Orientation Voltage Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pipe Port Type Port Size CV Value Lead wire electrical entry Body type Piping specifications
1 Piece(s)Available

Quote

Unit for Manifold MountingManifold Base110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust----Plug-in conduit terminalPlug-in sub-plate-
1 Piece(s)Available

Quote

Single UseDirect110/120 V AC[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-[Rc (R)] Rc1/23.7Plug-in conduit terminalPlug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust125 to 300---Plug-in conduit terminalPlug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Single UseDirectDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-[Rc (R)] Rc1/23.7Plug-in conduit terminalPlug-in sub-plateSide ported
1 Piece(s)Available

Quote

Single UseDirectDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-[Rc (R)] Rc1/23.7DIN terminalNon plug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Single UseDirectDC24V[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-[Rc (R)] Rc3/43.9DIN terminalNon plug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Retaining2-Position Exhaust125 to 300---Plug-in conduit terminalPlug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Single UseDirect110/120 V ACDoubleSelf-Retaining2-Position Exhaust-[Rc (R)] Rc3/43.9DIN terminalNon plug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Single UseDirect110/120 V ACDoubleSelf-Recovery (Spring Return)3-Position Closed Center-[Rc (R)] Rc1/24.1Plug-in conduit terminalPlug-in sub-plateSide ported
1 Piece(s)Available

3 Days

Unit for Manifold MountingManifold BaseDC24VDoubleSelf-Recovery (Spring Return)3-Position Closed Center----Plug-in conduit terminalPlug-in sub-plate-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Specifications Lubrication Free Valve Type 5-Port Valve
Pressure Rating(MPa) 0.1 to 1.0 Driving Type Pilot Type Spool Pilot Air Supply Internal
Seal Type Standard Manual Switch Non-Locking Plumbing Sub-Base Plumbing
Manual Non-locking push type (flush) CE compliant Non-compliant Body options Standard
Option With indicator light and surge voltage suppressor

Additional Products in this Category

Tech Support