(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Type Cam Followers - Full complement type, Sealed, Series CFEVBUU.

Eccentric Type Cam Followers - Full complement type, Sealed, Series CFEVBUU.
  • Volume Discount

In these bearings, an eccentric collar is assembled with the stud, enabling the outer ring to be positioned easily in the radial direction against the mating track surface. The eccentricity is 0.4 mm to 1.5 mm.
·Full Complement
·with Hexagon hole
·Sealed Type
·CFEVBUU Series

PDF

                  
                  
                  
                  
Outside diameter of eccentric collar
mm
 Mass (Ref.)
g
Boundary dimensions   mm
Sealed typeDCdeGB3B
max
B1
max
B2C1g1G1H(1)
rs min
Eccentricity
With crowned
outer ring
With cylindrical
outer ring
9CFE   6    VBUURCFE   6    VBUU21.0016.0011.009.00M  6×17.5012.2028.2016.000.60-8.503.000.300.40
11CFE   8    VBUURCFE   8    VBUU32.5019.0011.0011.00M  8×1.259.5012.2032.2020.000.60-10.504.000.300.40
13CFE 10    VBUUR
CFE 10-1 VBUUR
CFE 10    VBUU
CFE 10-1 VBUU
50.5
66
22
26
12
12
13
13
M10×1.25 M10×1.2510.5
10.5
13.2
13.2
36.2
36.2
23
23
0.6
0.6
-
-
12.5
12.5
4
4
0.3
0.3
0.4
0.4
16CFE 12    VBUUR
CFE 12-1 VBUUR
CFE 12    VBUU
CFE 12-1 VBUU
107
117
30
32
14
14
16
16
M12×1.5 M12×1.511.5
11.5
15.2
15.2
40.2
40.2
25
25
0.6
0.6
4
4
13.5
13.5
6
6
0.6
0.6
0.8
0.8
22CFE 16    VBUURCFE 16    VBUU193.0035.0018.0022.00M16×1.515.5019.6052.1032.500.804.0017.006.000.600.80
24CFE 18    VBUURCFE 18    VBUU285.0040.0020.0024.00M18×1.517.5021.6058.1036.500.806.0019.008.001.000.80
27CFE 20    VBUUR
CFE 20-1 VBUUR
CFE 20    VBUU
CFE 20-1 VBUU
505
430
52
47
24
24
27
27
M20×1.5 M20×1.519.5
19.5
25.6
25.6
66.1
66.1
40.5
40.5
0.8
0.8
6
6
21
21
8
8
1
1
0.8
0.8
33CFE 24    VBUUR
CFE 24-1 VBUUR
CFE 24    VBUU
CFE 24-1 VBUU
900
1 220
62
72
29
29
33
33
M24×1.5 M24×1.525.5
25.5
30.6
30.6
80.1
80.1
49.5
49.5
0.8
0.8
6
6
24
24
12
12
1
1
0.8
0.8
41CFE 30    VBUUR
CFE 30-1 VBUUR
CFE 30-2 VBUUR
CFE 30    VBUU
CFE 30-1 VBUU
CFE 30-2 VBUU
2 030
2 190
2 380
80
85
90
35
35
35
41
41
41
M30×1.5 M30×1.5 M30×1.532.5
32.5
32.5
37
37
37
100
100
100
63
63
63
1
1
1
6
6
6
30.5
30.5
30.5
17
17
17
1
1
1
1.5
1.5
1.5
                  
        
        
        
        
Outside diameter of eccentric collar
mm
 Mounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
Sealed type
With crowned
outer ring
With cylindrical
outer ring
9CFE   6    VBUURCFE   6    VBUU11.002.706 9808 5001 950
11CFE   8    VBUURCFE   8    VBUU13.006.508 17011 2004 620
13CFE 10    VBUUR
CFE 10-1 VBUUR
CFE 10    VBUU
CFE 10-1 VBUU
16
16
13.8
13.8
9 570
9 570
14 500
14 500
8 650
8 650
16CFE 12    VBUUR
CFE 12-1 VBUUR
CFE 12    VBUU
CFE 12-1 VBUU
21
21
21.9
21.9
13 500
13 500
19 700
19 700
13 200
13 200
22CFE 16    VBUURCFE 16    VBUU26.0058.5020 70037 60023 200
24CFE 18    VBUURCFE 18    VBUU29.0086.2025 30051 30031 100
27CFE 20    VBUUR
CFE 20-1 VBUUR
CFE 20    VBUU
CFE 20-1 VBUU
34
34
119
119
33 200
33 200
64 500
64 500
37 500
37 500
33CFE 24    VBUUR
CFE 24-1 VBUUR
CFE 24    VBUU
CFE 24-1 VBUU
40
40
215
215
46 600
46 600
92 000
92 000
52 000
52 000
41CFE 30    VBUUR
CFE 30-1 VBUUR
CFE 30-2 VBUUR
CFE 30    VBUU
CFE 30-1 VBUU
CFE 30-2 VBUU
49
49
49
438
438
438
67 700
67 700
67 700
144 000
144 000
144 000
85 900
85 900
85 900
        
Part Number
CFE10-1VBUU
CFE10VBUU
CFE10VBUUR
CFE12VBUU
CFE18VBUU
CFE24VBUU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Eccentric Collar Diameter
(mm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

8 Days

-Cylindrical Outer Ring2612M10x1.25With Eccentric Collar9.5714.5420013Head-4F / 248F13.8 N-m36.2 mm
1 Piece(s)Available

8 Days

-Cylindrical Outer Ring2212M10x1.25With Eccentric Collar9.5714.5420013Head-4F / 248F13.8 N-m36.2 mm
1 Piece(s)Available

8 Days

-Spherical Outer Ring2212M10x1.25With Eccentric Collar9.5714.5420013Head-4F / 248F13.8 N-m36.2 mm
1 Piece(s)Available

8 Days

10Cylindrical Outer Ring3014--13.519.7-16----
1 Piece(s)Available

8 Days

-Cylindrical Outer Ring4020--25.351.3-24----
1 Piece(s)Available

8 Days

-Cylindrical Outer Ring6229--46.692-33----

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method With hex socket Material Carbon Steel
Roller Lining No Shaft Presence Unit Metric System
Roller Guiding Method Full rollers shape Shape Seal Shape

Additional Products in this Category

Tech Support