(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Separatable
·without Inner Ring
·Open Type
·with Cage
·RNAST Series
Part Number
Configured Part Number is shown.
Shaft dia. mm | Identification number Open type | Mass (Ref.) g | Boundary dimensions mm | Basic dynamic load rating C N | Basic static load rating C0 N | ||||
Fw | D | C | r (1) s min | ||||||
Crowned outer ring | Cylindrical outer ring | ||||||||
7 | RNAST 5 R | RNAST 5 | 8.90 | 7.00 | 16.00 | 7.80 | 0.30 | 2 710 | 2 390 |
10 | RNAST 6 R | RNAST 6 | 13.90 | 10.00 | 19.00 | 9.80 | 0.30 | 4 160 | 4 550 |
12 | RNAST 8 R | RNAST 8 | 23.50 | 12.00 | 24.00 | 9.80 | 0.60 | 5 650 | 5 890 |
14 | RNAST 10 R | RNAST 10 | 42.50 | 14.00 | 30.00 | 11.80 | 1.00 | 9 790 | 9 680 |
16 | RNAST 12 R | RNAST 12 | 49.50 | 16.00 | 32.00 | 11.80 | 1.00 | 10 500 | 10 900 |
20 | RNAST 15 R | RNAST 15 | 50.00 | 20.00 | 35.00 | 11.80 | 1.00 | 12 400 | 14 300 |
22 | RNAST 17 R | RNAST 17 | 90.00 | 22.00 | 40.00 | 15.80 | 1.00 | 17 600 | 20 900 |
25 | RNAST 20 R | RNAST 20 | 135.00 | 25.00 | 47.00 | 15.80 | 1.00 | 19 400 | 24 500 |
30 | RNAST 25 R | RNAST 25 | 152.00 | 30.00 | 52.00 | 15.80 | 1.00 | 20 800 | 28 400 |
38 | RNAST 30 R | RNAST 30 | 255.00 | 38.00 | 62.00 | 19.80 | 1.00 | 30 500 | 45 400 |
42 | RNAST 35 R | RNAST 35 | 375.00 | 42.00 | 72.00 | 19.80 | 1.00 | 32 400 | 50 600 |
50 | RNAST 40 R | RNAST 40 | 420.00 | 50.00 | 80.00 | 19.80 | 1.50 | 35 900 | 61 100 |
55 | RNAST 45 R | RNAST 45 | 460.00 | 55.00 | 85.00 | 19.80 | 1.50 | 37 400 | 66 400 |
60 | RNAST 50 R | RNAST 50 | 500.00 | 60.00 | 90.00 | 19.80 | 1.50 | 38 900 | 71 700 |
Part Number |
---|
RNAST5 |
RNAST5R |
RNAST6 |
RNAST8 |
RNAST8R |
RNAST10 |
RNAST10R |
RNAST12 |
RNAST12R |
RNAST15 |
RNAST15R |
RNAST17 |
RNAST17R |
RNAST20 |
RNAST20R |
RNAST25R |
RNAST30 |
RNAST30R |
RNAST35 |
RNAST40 |
RNAST40R |
RNAST45R |
RNAST50 |
RNAST50R |
Part Number |
---|
Loading...
Category | Roller Follower | Material | Carbon Steel | Roller Lining | No |
---|---|---|---|---|---|
Roller Follower Type | Separate Type | Shaft | No | Unit | Metric System |
Roller Guiding Method | Holder Mounted | Inner Ring | No | Shape | Open Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy