(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Separable Roller Trackers - Caged, with inner ring, NASTZZ series. (Part Numbers)

Separable Roller Trackers - Caged, with inner ring, NASTZZ series.
  • Volume Discount

IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Separatable
·with Cage<
·NASTZZ Series

PDF

Part Number

Configured Part Number is shown.

NAST15ZZUU

                     
 
Shaft dia.
mm
Identification numberMass (Ref.)
g
Boundary dimensions mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Shield TypeSealed TypedDBCaef
Crowned outer ringCylindrical outer ringCrowned outer ringCylindrical outer ring
6NAST 6 ZZRNAST 6 ZZNAST 6 ZZUURNAST 6 ZZUU24.506.0019.0014.0013.8014.002.500.804 1604 550
8NAST 8 ZZRNAST 8 ZZNAST 8 ZZUURNAST  8 ZZUU39.008.0024.0014.0013.8017.502.500.805 6505 890
10NAST 10 ZZRNAST 10 ZZNAST 10 ZZUURNAST 10 ZZUU65.0010.0030.0016.0015.8023.502.500.809 7909 680
12NAST 12 ZZRNAST 12 ZZNAST 12 ZZUURNAST 12 ZZUU75.0012.0032.0016.0015.8025.502.500.8010 50010 900
15NAST 15 ZZRNAST 15 ZZNAST 15 ZZUURNAST 15 ZZUU83.0015.0035.0016.0015.8029.002.500.8012 40014 300
17NAST 17 ZZRNAST 17 ZZNAST 17 ZZUURNAST 17 ZZUU135.0017.0040.0020.0019.8032.503.001.0017 60020 900
20NAST 20 ZZRNAST 20 ZZNAST 20 ZZUURNAST 20 ZZUU195.0020.0047.0020.0019.8038.003.001.0019 40024 500
25NAST 25 ZZRNAST 25 ZZNAST 25 ZZUURNAST 25 ZZUU225.0025.0052.0020.0019.8043.003.001.0020 80028 400
30NAST 30 ZZRNAST 30 ZZNAST 30 ZZUURNAST 30 ZZUU400.0030.0062.0025.0024.8050.504.001.2030 50045 400
35NAST 35 ZZRNAST 35 ZZNAST 35 ZZUURNAST 35 ZZUU550.0035.0072.0025.0024.8053.504.001.2032 40050 600
40NAST 40 ZZRNAST 40 ZZNAST 40 ZZUURNAST 40 ZZUU710.0040.0080.0026.0025.8061.504.001.2035 90061 100
45NAST 45 ZZRNAST 45 ZZNAST 45 ZZUURNAST 45 ZZUU760.0045.0085.0026.0025.8066.504.001.2037 40066 400
50NAST 50 ZZRNAST 50 ZZNAST 50 ZZUURNAST 50 ZZUU830.0050.0090.0026.0025.8076.004.001.2038 90071 700
                     
Part Number
NAST15ZZUU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Roller O.D. D
(Ø)
Width C
(mm)
Roller Follower ID
(mm)
Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Shape Inner Wheel Width
(mm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

11 Days or more

-Cylindrical Outer Ring3515.81512.414.35600Seal Shape16Inner Ring has Oil Hole-4F / 248F00

Loading...

  1. 1
 

Basic Information

Category Roller Follower Material Carbon Steel Roller Lining No
Roller Follower Type Separate Type Shaft No Unit Metric System
Roller Guiding Method Holder Mounted Inner Ring Presence

Additional Products in this Category

Tech Support