(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement Type
·Shield Type
·With Hexagon Hole
·CFVB Series
Part Number
Configured Part Number is shown.
Stud dia. mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | ||||||||||||||
Shield type | D | C | d1 | G | G1 | B max | B1 max | B2 | B3 | C1 | g1 | g2 | H | (1) rsmin | |||
With crowned outer ring | With cylindrical outer ring | ||||||||||||||||
6 | CF 6 VBR | CF 6 VB | 19 | 16.00 | 11.00 | 6.00 | M 6×1 | 8 | 12.20 | 28.20 | 16.00 | - | 0.60 | - | - | 3.00 | 0.30 |
8 | CF 8 VBR CF 8 VBRM | CF 8 VB CF 8 VBM | 29 29 | 19 19 | 11 11 | 8 8 | M 8×1.25 M 8×1 | 10 10 | 12.2 12.2 | 32.2 32.2 | 20 20 | - - | 0.6 0.6 | - - | - - | 4 4 | 0.3 0.3 |
10 | CF 10 VBR CF 10 VBRM CF 10-1 VBR CF 10-1 VBRM | CF 10 VB CF 10 VBM CF 10-1 VB CF 10-1 VBM | 46 46 61 61 | 22 22 26 26 | 12 12 12 12 | 10 10 10 10 | M10×1.25 M10×1 M10×1.25 M10×1 | 12 12 12 12 | 13.2 13.2 13.2 13.2 | 36.2 36.2 36.2 36.2 | 23 23 23 23 | - - - - | 0.6 0.6 0.6 0.6 | - - - - | - - - - | 4 4 4 4 | 0.3 0.3 0.3 0.3 |
12 | CF 12 VBR CF 12-1 VBR | CF 12 VB CF 12-1 VB | 97 107 | 30 32 | 14 14 | 12 12 | M12×1.5 M12×1.5 | 13 13 | 15.2 15.2 | 40.2 40.2 | 25 25 | 6 6 | 0.6 0.6 | 4 4 | 3 3 | 6 6 | 0.6 0.6 |
16 | CF 16 VBR | CF 16 VB | 173 | 35.00 | 18.00 | 16.00 | M16×1.5 | 17 | 19.60 | 52.10 | 32.50 | 8.00 | 0.80 | 4.00 | 3.00 | 6.00 | 0.60 |
18 | CF 18 VBR | CF 18 VB | 255 | 40.00 | 20.00 | 18.00 | M18×1.5 | 19 | 21.60 | 58.10 | 36.50 | 8.00 | 0.80 | 6.00 | 3.00 | 8.00 | 1.00 |
20 | CF 20 VBR CF 20-1 VBR | CF 20 VB CF 20-1 VB | 465 390 | 52 47 | 24 24 | 20 20 | M20×1.5 M20×1.5 | 21 21 | 25.6 25.6 | 66.1 66.1 | 40.5 40.5 | 9 9 | 0.8 0.8 | 6 6 | 4 4 | 8 8 | 1 1 |
24 | CF 24 VBR CF 24-1 VBR | CF 24 VB CF 24-1 VB | 820 1 140 | 62 72 | 29 29 | 24 24 | M24×1.5 M24×1.5 | 25 25 | 30.6 30.6 | 80.1 80.1 | 49.5 49.5 | 11 11 | 0.8 0.8 | 6 6 | 4 4 | 12 12 | 1 1 |
30 | CF 30 VBR CF 30-1 VBR CF 30-2 VBR | CF 30 VB CF 30-1 VB CF 30-2 VB | 1 870 2 030 2 220 | 80 85 90 | 35 35 35 | 30 30 30 | M30×1.5 M30×1.5 M30×1.5 | 32 32 32 | 37 37 37 | 100 100 100 | 63 63 63 | 15 15 15 | 1 1 1 | 6 6 6 | 4 4 4 | 17 17 17 | 1 1 1 |
Stud dia. mm | Identification number | Mounting dimension f Min. mm | Maximum tightening torque N-m | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | |
Shield type | |||||||
With crowned outer ring | With cylindrical outer ring | ||||||
6 | CF 6 VBR | CF 6 VB | 11.00 | 2.70 | 6 980 | 8 500 | 1 950 |
8 | CF 8 VBR CF 8 VBRM | CF 8 VB CF 8 VBM | 13 13 | 6.5 7.1 | 8 170 8 170 | 11 200 11 200 | 4 620 4 620 |
10 | CF 10 VBR CF 10 VBRM CF 10-1 VBR CF 10-1 VBRM | CF 10 VB CF 10 VBM CF 10-1 VB CF 10-1 VBM | 16 16 16 16 | 13.8 14.7 13.8 14.7 | 9 570 9 570 9 570 9 570 | 14 500 14 500 14 500 14 500 | 8 650 8 650 8 650 8 650 |
12 | CF 12 VBR CF 12-1 VBR | CF 12 VB CF 12-1 VB | 21 21 | 21.9 21.9 | 13 500 13 500 | 19 700 19 700 | 13 200 13 200 |
16 | CF 16 VBR | CF 16 VB | 26.00 | 58.50 | 20 700 | 37 600 | 23 200 |
18 | CF 18 VBR | CF 18 VB | 29.00 | 86.20 | 25 300 | 51 300 | 31 100 |
20 | CF 20 VBR CF 20-1 VBR | CF 20 VB CF 20-1 VB | 34 34 | 119 119 | 33 200 33 200 | 64 500 64 500 | 37 500 37 500 |
24 | CF 24 VBR CF 24-1 VBR | CF 24 VB CF 24-1 VB | 40 40 | 215 215 | 46 600 46 600 | 92 000 92 000 | 52 000 52 000 |
30 | CF 30 VBR CF 30-1 VBR CF 30-2 VBR | CF 30 VB CF 30-1 VB CF 30-2 VB | 49 49 49 | 438 438 438 | 67 700 67 700 67 700 | 144 000 144 000 144 000 | 85 900 85 900 85 900 |
Part Number |
---|
CF6VBR |
CF8VB |
CF8VBR |
CF10-1VB |
CF10VB |
CF12VB |
CF12VBR |
CF16VBR |
CF20VB |
CF24VB |
Part Number |
---|
Loading...
Category | Cam Followers | Tightening Method | With hex socket | Material | Carbon Steel |
---|---|---|---|---|---|
Roller Lining | No | Shaft | Presence | Unit | Metric System |
Roller Guiding Method | Full rollers shape | Shape | Shield Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy