(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Type Cam Followers - Caged, shielded type, CFB series. (Part Numbers)

Standard Type Cam Followers - Caged, shielded type, CFB series.
  • Volume Discount

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Shield Type
·With Hexagon Hole
·CFB Series

PDF

                        
                        
                        
Stud dia.
mm
Identification numberMass (Ref.)
g
Boundary dimensions   mm
Shield typeDCd1GG1BB1B2B3C1g1g2H(1)
rs min
With crowned
outer ring
With cylindrical
outer ring
3CF 3 BRCF 3 B4.3010.007.003.00M  3×0.55.008.0017.009.00-0.50--2.000.20
4CF 4 BRCF 4 B7.4012.008.004.00M  4×0.76.009.0020.0011.00-0.50--2.500.30
5CF 5 BRCF 5 B10.3013.009.005.00M  5×0.87.5010.0023.0013.00-0.50--3.000.30
6CF 6 BRCF 6 B18.5016.0011.006.00M  6×18.0012.2 max28.2 max16.00-0.60--3.000.30
8CF 8 BR
CF 8 BRM
CF 8 B
CF 8 BM
28.5
28.5
19
19
11
11
8
8
M  8×1.25
M  8×1
10.0012.2 max32.2 max20.00-0.60--4.000.30
10.0012.2 max32.2 max20.00-0.60--4.000.30
10CF 10    BR
CF 10    BRM
CF 10-1 BR
CF 10-1 BRM
CF 10    B
CF 10    BM
CF 10-1 B
CF 10-1 BM
45
45
60
60
22
22
26
26
12
12
12
12
10
10
10
10
M10×1.25
M10×1
M10×1.25
M10×1
12.0013.2 max36.2 max23.00-0.60--4.000.30
12.0013.2 max36.2 max23.00-0.60--4.000.30
12.0013.2 max36.2 max23.00-0.60--4.000.30
12.0013.2 max36.2 max23.00-0.60--4.000.30
12CF 12    BR
CF 12-1 BR
CF 12    B
CF 12-1 B
95
105
30
32
14
14
12
12
M12×1.5 M12×1.513.0015.2 max40.2 max25.006.000.604.003.006.000.60
13.0015.2 max40.2 max25.006.000.604.003.006.000.60
16CF 16    BRCF 16    B170.0035.0018.0016.00M16×1.517.0019.6 max52.1 max32.508.000.804.003.006.000.60
18CF 18    BRCF 18    B250.0040.0020.0018.00M18×1.519.0021.6 max58.1 max36.508.000.806.003.008.001.00
20CF 20    BR
CF 20-1 BR
CF 20    B
CF 20-1 B
460
385
52
47
24
24
20
20
M20×1.5 M20×1.521.0025.6 max66.1 max40.509.000.806.004.008.001.00
21.0025.6 max66.1 max40.509.000.806.004.008.001.00
24CF 24    BR
CF 24-1 BR
CF 24    B
CF 24-1 B
815
1 140
62
72
29
29
24
24
M24×1.5 M24×1.525.0030.6 max80.1 max49.5011.000.806.004.0012.001.00
25.0030.6 max80.1 max49.5011.000.806.004.0012.001.00
30CF 30    BR
CF 30-1 BR
CF 30-2 BR
CF 30    B
CF 30-1 B
CF 30-2 B
1 870
2 030
2 220
80
85
90
35
35
35
30
30
30
M30×1.5 M30×1.5 M30×1.532.0037 max100 max63.0015.001.006.004.0017.001.00
32.0037 max100 max63.0015.001.006.004.0017.001.00
32.0037 max100 max63.0015.001.006.004.0017.001.00
                        
                        
                        
                        
                        
                        
                        
                        
                        
                        
                        
                        
                        
             
Stud dia.
mm
Identification numberMounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
Shield type
With crowned
outer ring
With cylindrical
outer ring
3CF 3 BRCF 3 B6.800.341 5001 020384.00
4CF 4 BRCF 4 B8.300.782 0701 590834.00
5CF 5 BRCF 5 B9.301.602 5202 1401.00260.00
6CF 6 BRCF 6 B11.002.703 6603 6501 950
8CF 8 BR
CF 8 BRM
CF 8 B
CF 8 BM
13.006.504 2504 7404 620
13.007.104 2504 7404 620
10CF 10    BR
CF 10    BRM
CF 10-1 BR
CF 10-1 BRM
CF 10    B
CF 10    BM
CF 10-1 B
CF 10-1 BM
16.0013.805 4306 8906 890
16.0014.705 4306 8906 890
16.0013.805 4306 8906 890
16.0014.705 4306 8906 890
12CF 12    BR
CF 12-1 BR
CF 12    B
CF 12-1 B
21.0021.907 9109 7909 790
21.0021.907 9109 7909 790
16CF 16    BRCF 16    B26.0058.5012 00018 30018 300
18CF 18    BRCF 18    B29.0086.2014 80025 20025 200
20CF 20    BR
CF 20-1 BR
CF 20    B
CF 20-1 B
34.00119.0020 70034 60034 600
34.00119.0020 70034 60034 600
24CF 24    BR
CF 24-1 BR
CF 24    B
CF 24-1 B
40.00215.0030 50052 60052 000
40.00215.0030 50052 60052 000
30CF 30    BR
CF 30-1 BR
CF 30-2 BR
CF 30    B
CF 30-1 B
CF 30-2 B
49.00438.0045 40085 10085 100
49.00438.0045 40085 10085 100
49.00438.0045 40085 10085 100
             
             
             
             
             
             
             
             
             
             
             
             
             
Part Number
CF10-1B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

5 Days

-Cylindrical Outer Ring2612M10x1.25Standard5.436.898400Head-4F / 248F14.7 N-m36.2 mm

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method With hex socket Material Carbon Steel
Roller Lining No Shaft Presence Unit Metric System
Roller Guiding Method Holder Mounted Shape Shield Shape

Additional Products in this Category

Tech Support