(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Needle Roller/Angular Contact Ball Bearing - NATB Series (Part Numbers)

Combination Needle Roller/Angular Contact Ball Bearing - NATB Series
  • Volume Discount

IKO Combined Type Needle Roller Bearings arecombinations of a radial bearing and a thrust bearing.Caged needle roller bearings are used as radial bearings and thrust ball bearings or thrust roller bearingsare used as thrust bearings. They are compact andvery economical, and can be subjected to radial loadsand axial loads simultaneously.They are widely used for machine tools, textilemachinery, and industrial machiner

PDF

Part Number
NATA5911
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

51 Days

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Composite Roller Load Direction Radial / Thrust I.D. d(Ø) 55
O.D. D(Ø) 80 Width B(mm) 34 Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel Outer Ring Type Semicircular Grooved
Rotational Speed(rpm) 6500 Basic Load Rating, Dynamic Rating(N) 39500 (Radial), 10400 (Axial) Basic Load Rating, Static Rating(N) 74400 (Radial), 24700 (Axial)
Basic Load Rating, Dynamic Rating (Ca)(N) 0 Basic Load Rating, Static Rating (Coa)(N) 0 Format of Shaft Bearing Angular type with holder including ball bearings
Basic Dynamic Load Rating C Radial(N) 39500 Basic Dynamic Load Rating C Axial(N) 10400 Basic Static Load Rating Co Radial(N) 74400
Basic Static Load Rating Co Axial(N) 24700

Please check the type/dimensions/specifications of the part NATA5911 in the Combination Needle Roller/Angular Contact Ball Bearing - NATB Series series.

Additional Products in this Category

Tech Support