(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Bearing for Sheaves - NAS Series

Roller Bearing for Sheaves - NAS Series
  • Volume Discount

IKO Roller Bearings are heavy duty bearings with rollers incorporated in a double row. They are non-separable bearings with a high load rating. They can withstand not only radial loads but axial loads as well, which are supported at the contacts between the shoulders of the inner and outer rings and the end faces of the rollers. They should be used at the fixing side of a shaft. Like needle roller bearings, they are also compact. Roller bearing types include: caged, full complement and the type for sheaves, and they can be selected based on the operating conditions. These bearings are used in heavy-duty machinery such as construction equipment, and industrial machines.

PDF

Shaft dia.
 mm
Identification numberMass (Ref.)
kg
Boundary dimensions mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Sealed typeShield typedDD2BCC1Sfcrs minJ
40NAS 5008UUNRNAS 5008ZZNR0.55406871.83837284.52.01.50.650.079 500116 0002 500
45NAS 5009UUNRNAS 5009ZZNR0.70457578.84039304.52.01.50.656.095 500144 0002 000
50NAS 5010UUNRNAS 5010ZZNR0.75508083.84039304.52.01.50.661.0100 000158 0002 000
55NAS 5011UUNRNAS 5011ZZNR1.15559094.84645345.52.52.00.668.0118 000193 0001 800
60NAS 5012UUNRNAS 5012ZZNR1.20609599.84645345.52.52.00.673.0123 000208 0001 700
65NAS 5013UUNRNAS 5013ZZNR1.3065100104.84645345.52.52.00.678.0128 000224 0001 600
70NAS 5014UUNRNAS 5014ZZNR1.9070110114.55453425.52.52.00.684.0171 000284 0001 400
75NAS 5015UUNRNAS 5015ZZNR2.0075115119.55453425.52.52.00.691.0179 000308 0001 300
80NAS 5016UUNRNAS 5016ZZNR2.6580125129.56059485.52.52.00.697.0251 000428 0001 300
85NAS 5017UUNRNAS 5017ZZNR2.8085130134.56059485.52.52.00.6101.0257 000446 0001 200
90NAS 5018UUNRNAS 5018ZZNR3.7090140145.46766546.02.52.50.6110.0305 000540 0001 100
95NAS 5019UUNRNAS 5019ZZNR3.9095145150.46766546.02.52.50.6114.0312 000562 0001 100
100NAS 5020UUNRNAS 5020ZZNR4.05100150155.46766546.02.52.50.6118.0318 000584 0001 000
110NAS 5022UUNRNAS 5022ZZNR6.50110170175.48079657.02.53.01.0130.0384 000697 000900.00
120NAS 5024UUNRNAS 5024ZZNR6.95120180188.48079657.03.03.01.0139.5400 000750 000850.00
130NAS 5026UUNRNAS 5026ZZNR10.50130200208.49594778.53.03.01.0156.0537 0001 000 000750.00
140NAS 5028UUNRNAS 5028ZZNR11.00140210218.49594778.53.03.01.0167.0543 0001 070 000700.00
150NAS 5030UUNRNAS 5030ZZNR13.50150225233.410099819.03.03.51.0176.5623 0001 210 000650.00
160NAS 5032UUNRNAS 5032ZZNR16.50160240248.4109108899.53.03.51.5188.5720 0001 390 000650.00
170NAS 5034UUNRNAS 5034ZZNR22.50170260270.01221219911.04.03.51.5204.5857 0001 730 000600.00
180NAS 5036UUNRNAS 5036ZZNR30.00180280294.013613511012.55.03.51.5217.01 070 0002 140 000550.00
190NAS 5038UUNRNAS 5038ZZNR31.50190290306.013613511012.55.03.51.5225.01 120 0002 230 000500.00
200NAS 5040UUNRNAS 5040ZZNR40.50200310326.015014912014.55.03.51.5242.01 310 0002 650 000500.00
220NAS 5044UUNRNAS 5044ZZNR52.00220340356.016015913014.56.04.01.5260.01 510 0003 110 000450.00
240NAS 5048UUNRNAS 5048ZZNR55.50240360376.016015913014.56.04.01.5278.51 570 0003 350 000400.00
260NAS 5052UUNRNAS 5052ZZNR85.00260400416.019018915417.57.05.02.0312.02 130 0004 510 000350.00
280NAS 5056UUNRNAS 5056ZZNR90.90280420440.019018915417.57.05.02.0335.02 210 0004 860 000350.00
                  
Part Number
NAS5008UUNR
NAS5008ZZNR
NAS5009UUNR
NAS5010UUNR
NAS5010ZZNR
NAS5011UUNR
NAS5011ZZNR
NAS5012UUNR
NAS5012ZZNR
NAS5013UUNR
NAS5013ZZNR
NAS5014UUNR
NAS5014ZZNR
NAS5015ZZNR
NAS5016UUNR
NAS5016ZZNR
NAS5017UUNR
NAS5017ZZNR
NAS5018UUNR
NAS5018ZZNR
NAS5020UUNR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Specifications Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Shield Shape
1 Piece(s)Available

8 Days

10406838Standard / Abrasion Resistance / For high Speed250079500116000--Closed Type
1 Piece(s)Available

8 Days

-406838Standard / Abrasion Resistance / Dust Proofing / For high Speed250079500116000--Dust proof type
1 Piece(s)Available

8 Days

-457540Standard / Abrasion Resistance / For high Speed200095500144000--Closed Type
1 Piece(s)Available

8 Days

-508040Standard / Abrasion Resistance / For high Speed2000100000158000--Closed Type
1 Piece(s)Available

8 Days

10508040Standard / Abrasion Resistance / Dust Proofing / For high Speed2000100000158000--Dust proof type
1 Piece(s)Available

8 Days

-559046Standard / Abrasion Resistance / For high Speed1800118000193000--Closed Type
1 Piece(s)Available

8 Days

-559046Standard / Abrasion Resistance / Dust Proofing / For high Speed1800118000193000--Dust proof type
1 Piece(s)Available

8 Days

10609546Standard / Abrasion Resistance / For high Speed1700123000208000--Closed Type
1 Piece(s)Available

8 Days

-609546Standard / Abrasion Resistance / Dust Proofing / For high Speed1700123000208000--Dust proof type
1 Piece(s)Available

8 Days

106510046Standard / Abrasion Resistance / For high Speed1600128000224000--Closed Type
1 Piece(s)Available

8 Days

106510046Standard / Abrasion Resistance / Dust Proofing / For high Speed1600128000224000--Dust proof type
1 Piece(s)Available

8 Days

-7011054Standard / Abrasion Resistance / For high Speed1400171000284000--Closed Type
1 Piece(s)Available

8 Days

-7011054Standard / Abrasion Resistance / Dust Proofing / For high Speed1400171000284000--Dust proof type
1 Piece(s)Available

8 Days

107511554Standard / Abrasion Resistance / Dust Proofing / For high Speed1300179000308000--Dust proof type
1 Piece(s)Available

8 Days

-8012560Standard / Abrasion Resistance / For high Speed1300251000428000--Closed Type
1 Piece(s)Available

8 Days

-8012560Standard / Abrasion Resistance / Dust Proofing / For high Speed1300251000428000--Dust proof type
1 Piece(s)Available

8 Days

-8513060Standard / Abrasion Resistance / For high Speed1200257000446000--Closed Type
1 Piece(s)Available

8 Days

108513060Standard / Abrasion Resistance / Dust Proofing / For high Speed1200257000446000--Dust proof type
1 Piece(s)Available

8 Days

109014067Standard / Abrasion Resistance / For high Speed1100305000540000--Closed Type
1 Piece(s)Available

8 Days

109014067Standard / Abrasion Resistance / Dust Proofing / For high Speed1100305000540000--Dust proof type
1 Piece(s)Available

8 Days

-10015067Standard / Abrasion Resistance / For high Speed1000318000584000--Closed Type

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Rolling Element Material Steel Outer Ring Type With Retaining Ring Grooves Format of Shaft Bearing For sheave
the Number of Oil Holes of Inner Wheel(piece) 2

Additional Products in this Category

Tech Support