(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IKO - Shell Type Needle Roller Bearing - Standard - TLA Type (IKO) (Part Numbers)

IKO - Shell Type Needle Roller Bearing - Standard - TLA Type (IKO)
  • Volume Discount

Shell Type Needle Roller Bearings are lightweight bearings with large load ratings. They employ a shell type outer ring made from a thin special-steel plate which is accurately drawn, carburized and quenched, thus providing the lowest sectional height among the needle roller bearings.

There are two types of bearings available in this series; the caged type and the full complement type. The appropriate type can be selected according to the operating conditions. The caged type has a structure in which the needle rollers are accurately guided by the cage and thrust rings. It is useful for applications at high-speed rotation. The full complement type needle roller bearing, on the other hand, is suitable for heavy-load applications at low-speed rotation.

Since these bearings are press-fitted into the housing, no fixtures for axial positioning are needed. They are ideal for use in mass-produced articles that require economy and have a wide variety of applications.

PDF

Shaft dia.
mm
Identification numberBoundary dimensions mmStandard mounting dimensions   mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Assembled
inner ring
StandardMass
(Ref.)
g
Shaft dia.
h6
Housing bore dia.
FwDCt1
Max.
J7N7
Max.Min.Max.Min.Max.Min.
4TLA     48 Z
-
1.54
-
4
4
8
8
8
8
1
-
4.0003.992--7.9967.9811 350
3 010
1 010
2 900
75 000
40 000
-
-
5TLA     59 Z
-
1.9
-
5
5
9
9
9
9
1
-
5.0004.992--8.9968.9811 880
4 320
1 600
4 750
65 000
30 000
-
-
6TLA     69 Z2.261091.06.0005.992--9.9969.9812 1001 90055 000-
7TLA     79 Z2.571191.07.0006.991--10.99510.9772 4902 45050 000-
8TLA   810 Z3.1812101.08.0007.991--11.99511.9773 3203 67045 000-
-
-
-
-
-
-
-
-
8
8
8
8
15
15
15
15
10
15
20
10
1.3
1.3
1.3
-
8.0007.99115.01014.992--3 470
5 780
8 340
7 530
2 880
5 570
8 920
7 950
45 000
45 000
45 000
19 000
-
-
-
-
9TLA   910 Z
TLA   912 Z
3.4
4
9
9
13
13
10
12
1
1
9.0008.991--12.99512.9773 500
4 460
4 040
5 510
45 000
45 000
-
-
-
-
-
-
-
-
9
9
9
16
16
16
12
16
12
1.3
1.3
-
9.0008.99116.01015.992--5 140
6 960
9 690
4 880
7 210
11 200
45 000
45 000
17 000
-
-
-
10TLA 1010 Z
TLA 1012 Z
TLA 1015 Z
3.7
4.4
5.5
10
10
10
14
14
14
10
12
15
1
1
1
10.0009.991--13.99513.9773 870
4 920
6 390
4 740
6 460
9 040
40 000
40 000
40 000
IRT 710
IRT 712
IRT 715
-
-
-
-
-
-
-
-
10
10
10
10
17
17
17
17
10
12
15
20
1.3
1.3
1.3
1.3
10.0009.99117.01016.992--4 150
5 590
6 920
9 990
3 780
5 540
7 300
11 700
40 000
40 000
40 000
40 000
IRT 710
IRT 712
IRT 715
-
12TLA 1210 Z
-
4.3
-
12
12
16
16
10
10
1
-
12.00011.989--15.99515.9774 350
7 470
5 810
11 800
35 000
13 000
IRT   810
IRT   810
TLA 1212 Z8.61218121.312.00011.989--17.99517.9776 4207 49035 000IRT   812
-
-
-
-
-
-
-
-
-
-
12
12
12
12
12
19
19
19
19
19
12
15
20
25
12
1.3
1.3
1.3
1.3
-
12.00011.98919.01218.991--6 000
7 440
10 700
13 800
11 800
6 310
8 320
13 300
18 300
15 200
35 000
35 000
35 000
35 000
13 000
IRT   812
IRT   815
-
-
IRT   812
13TLA 1312 Z9.21319121.313.00012.989--18.99318.9726 7608 17030 000IRT 1012
14TLA 1412 Z
TLA 1416 Z
9.8
13.2
14
14
20
20
12
16
1.3
1.3
14.00013.989--19.99319.9727 080
8 950
8 840
12 000
30 000
30 000
IRT 1012-2
IRT 1016-2
-
-
-
-
14
14
22
22
16
20
1.3
1.3
14.00013.98922.01221.991--10 500
13 900
12 000
17 200
30 000
30 000
IRT 1016-2
IRT 1020-2
15TLA 1512 Z
TLA 1516 Z
TLA 1522 Z
10.4
14
19.1
15
15
15
21
21
21
12
16
22
1.3
1.3
1.3
15.00014.989--20.99320.9727 380
9 330
13 600
9 520
12 900
20 900
25 000
25 000
25 000
IRT 1212
IRT 1216
IRT 1222
-
-
-
-
-
-
-
-
-
-
15
15
15
15
15
22
22
22
22
22
10
12
15
20
25
1.3
1.3
1.3
1.3
1.3
15.00014.98922.01221.991--5 290
7 120
8 830
12 700
16 300
5 680
8 310
11 000
17 600
24 200
25 000
25 000
25 000
25 000
25 000
IRT 1010-1
IRT 1012-1
IRT 1015-1
IRT 1020-1
IRT 1025-1
16TLA 1612 Z
TLA 1616 Z
TLA 1622 Z
10.9
14.8
20
16
16
16
22
22
22
12
16
22
1.3
1.3
1.3
16.00015.989--21.99321.9727 670
9 700
14 200
10 200
13 800
22 400
25 000
25 000
25 000
IRT 1212-1
IRT 1216-1
IRT 1222-1
-
-
-
-
16
16
24
24
16
20
1.3
1.3
16.00015.98924.01223.991--11 100
14 700
13 300
19 100
25 000
25 000
IRT 1216-1
IRT 1220-1
17TLA 1712 Z11.51723121.317.00016.989--22.99322.9727 96010 90025 000-
-
-
-
-
-
-
-
-
-
-
17
17
17
17
17
24
24
24
24
24
15
20
25
15
25
1.3
1.3
1.3
-
-
17.00016.98924.01223.991--9 660
13 900
17 900
16 600
27 200
12 700
20 400
28 100
26 000
49 000
25 000
25 000
25 000
9 000
9 000
IRT 1215-2
IRT 1220-2
IRT 1225-2
IRT 1215-2
IRT 1225-2
18TLA 1812 Z
TLA 1816 Z
12
16.2
18
18
24
24
12
16
1.3
1.3
18.00017.989--23.99323.9728 230
10 400
11 500
15 600
20 000
20 000
IRT 1512
IRT 1516
-
-
-
-
-
-
-
-
-
-
-
-
18
18
18
18
18
18
25
25
25
25
25
25
13
15
17
19
20
25
1.3
1.3
1.3
1.3
1.3
1.3
18.00017.98925.01224.991--9 100
10 100
11 900
13 700
14 500
18 600
12 000
13 600
16 900
20 200
21 800
30 000
20 000
20 000
20 000
20 000
20 000
20 000
IRT 1513
IRT 1515
IRT 1517
IRT 1519
IRT 1520
IRT 1525
19-
-
-
-
19
19
27
27
16
20
1.3
1.3
19.00018.98727.01226.991--12 200
16 100
15 700
22 600
20 000
20 000
IRT 1516-1
IRT 1520-1
20TLA  2012 Z
TLA  2016 Z
TLA  2020 Z
TLA  2030 Z
13.2
17.8
22
33
20
20
20
20
26
26
26
26
12
16
20
30
1.3
1.3
1.3
1.3
20.00019.987--25.99325.9728 740
11 100
14 500
22 300
12 900
17 500
24 700
42 900
20 000
20 000
20 000
20 000
-
IRT 1716
IRT 1720
IRT 1730
-
-
-
-
-
-
-
-
-
-
-
-
20
20
20
20
20
20
27
27
27
27
27
27
15
20
25
30
15
25
1.3
1.3
1.3
1.3
-
-
20.00019.98727.01226.991--10 400
15 000
19 200
23 100
18 400
30 000
14 600
23 400
32 200
41 000
30 900
58 300
20 000
20 000
20 000
20 000
7 500
7 500
IRT 1515-2
IRT 1520-2
IRT 1525-2
IRT 1530-2
IRT 1515-2
IRT 1525-2
-
-
-
-
20
20
28
28
20
20
1.3
-
20.00019.98728.01227.991--16 900
26 800
24 300
44 600
20 000
7 500
IRT 1520-2
IRT 1520-2
21-
-
-
-
-
-
-
-
21
21
21
21
29
29
29
29
16
20
16
20
1.3
1.3
-
-
21.00020.98729.01228.991--13 300
17 600
22 100
27 500
18 100
25 900
35 200
46 800
19 000
19 000
7 000
7 000
IRT 1716-1
IRT 1720-1
IRT 1716-1
IRT 1720-1
22TLA  2212 Z
TLA  2216 Z
TLA  2220 Z
15.6
21.5
26.5
22
22
22
28
28
28
12
16
20
1.3
1.3
1.3
22.00021.987--27.99327.9729 230
11 700
15 300
14 300
19 300
27 300
18 000
18 000
18 000
-
IRT 1716-2
IRT 1720-2
-
-
-
-
-
-
-
-
-
-
22
22
22
22
22
29
29
29
29
29
10
15
20
25
30
1.3
1.3
1.3
1.3
1.3
22.00021.98729.01228.991--6 650
11 100
16 000
19 700
23 800
8 500
16 400
26 300
34 300
43 700
18 000
18 000
18 000
18 000
18 000
IRT 1710-2
IRT 1715-2
IRT 1720-2
IRT 1725-2
IRT 1730-2
-
-
-
-
-
-
-
-
22
22
22
22
30
30
30
30
16
20
16
20
1.3
1.3
-
-
22.00021.98730.01229.991--13 200
17 500
22 600
28 200
18 200
26 100
36 800
48 900
18 000
18 000
7 000
7 000
IRT 1716-2
IRT 1720-2
IRT 1716-2
IRT 1720-2
24-
-
-
-
-
-
24
24
24
31
31
31
20
28
28
3.4
3.4
-
24.00023.98731.01430.989--17 000
24 500
36 800
29 200
46 700
79 900
16 000
16 000
6 500
IRT 2020
IRT 2028
IRT 2028
-
-
-
-
-
-
-
-
24
24
24
24
32
32
32
32
16
20
16
20
3.4
3.4
-
-
24.00023.98732.01431.989--14 200
18 800
23 700
29 500
20 500
29 400
40 100
53 200
16 000
16 000
6 500
6 500
IRT 2016
IRT 2020
IRT 2016
IRT 2020
25TLA  2512 Z
TLA  2516 Z
TLA  2520 Z
TLA  2526 Z TLAW2538Z
-
19.7
26
32
41.5
58.5
-
25
25
25
25
25
25
32
32
32
32
32
32
12
16
20
26
38
26
2.8
2.8
2.8
2.8
2.8
-
25.00024.987--31.99231.9679 440
12 800
16 900
22 600
28 900
35 000
13 900
20 500
29 300
42 500
58 500
75 800
15 000
15 000
15 000
15 000
15 000
6 000
-
-
IRT 2020-1
IRT 2026-1
IRT 2038-1
IRT 2026-1
-
-
-
-
-
-
-
-
-
-
25
25
25
25
25
33
33
33
33
33
10
15
20
25
30
3.4
3.4
3.4
3.4
3.4
25.00024.98733.01432.989--7 990
13 400
19 500
24 100
29 100
9 900
19 300
31 100
40 800
52 000
15 000
15 000
15 000
15 000
15 000
IRT 2010-1
IRT 2015-1
IRT 2020-1
IRT 2025-1
IRT 2030-1
-
-
-
-
-
-
-
-
25
25
25
25
33
33
33
33
10
15
20
25
-
-
-
-
25.00024.98733.01432.989--15 500
22 700
30 200
37 200
23 600
38 300
55 400
72 500
6 000
6 000
6 000
6 000
IRT 2010-1
IRT 2015-1
IRT 2020-1
IRT 2025-1
26-
-
-
-
-
-
-
-
26
26
26
26
34
34
34
34
16
20
16
20
3.4
3.4
-
-
26.00025.98734.01433.989--15 200
20 100
24 700
30 800
22 900
32 800
43 300
57 500
15 000
15 000
6 000
6 000
IRT 2216
IRT 2220
IRT 2216
IRT 2220
28TLA  2816 Z
TLA  2820 Z
28.5
35.5
28
28
35
35
16
20
2.8
2.8
28.00027.987--34.99234.96713 800
18 300
23 500
33 600
13 000
13 000
-
IRT 2220-1
-
-
-
-
-
-
28
28
28
37
37
37
20
30
20
3.4
3.4
-
28.00027.98737.01436.989--21 200
33 000
34 700
32 300
56 900
61 700
13 000
13 000
5 500
IRT 2220-1
IRT 2230-1
IRT 2220-1
29-
-
-
-
-
-
29
29
29
38
38
38
20
30
20
3.4
3.4
-
29.00028.98738.01437.989--22 000
34 200
35 500
34 200
60 300
64 100
13 000
13 000
5 000
IRT 2520
IRT 2530
IRT 2520
30TLA   3012 Z
TLA   3016 Z
TLA   3018 Z
TLA   3020 Z
TLA   3026 Z TLAW3038 Z
23.5
30.5
34.5
38
49
69
30
30
30
30
30
30
37
37
37
37
37
37
12
16
18
20
26
38
2.8
2.8
2.8
2.8
2.8
2.8
30.00029.987--36.99236.96710 400
14 100
16 400
18 600
24 800
31 900
16 600
24 500
29 800
35 100
50 900
70 200
12 000
12 000
12 000
12 000
12 000
12 000
-
-
-
IRT 2520-1
IRT 2526-1
IRT 2538-1
-
-
-
-
-
-
-
-
-
-
30
30
30
30
30
40
40
40
40
40
13
15
20
25
30
3.4
3.4
3.4
3.4
3.4
30.00029.98740.01439.989--13 500
16 800
24 500
31 600
36 700
16 800
22 400
36 300
50 300
60 700
12 000
12 000
12 000
12 000
12 000
-
IRT 2515-1
IRT 2520-1
IRT 2525-1
IRT 2530-1
32-
-
-
-
-
-
32
32
32
42
42
42
20
30
20
3.4
3.4
-
32.00031.98442.01441.989--25 400
39 500
39 900
38 600
68 400
70 100
11 000
11 000
4 500
IRT 2820
IRT 2830
IRT 2820
35TLA   3512 Z
TLA   3516 Z
TLA   3520 Z
27
35
43.5
35
35
35
42
42
42
12
16
20
2.8
2.8
2.8
35.00034.984--41.99241.96711 600
15 700
20 700
20 000
29 600
42 300
10 000
10 000
10 000
IRT 3012
-
IRT 3020
-
-
-
-
-
-
-
-
-
-
35
35
35
35
35
45
45
45
45
45
12
15
20
25
30
3.4
3.4
3.4
3.4
3.4
35.00034.98445.01444.989--14 800
18 500
27 000
34 800
40 600
19 900
26 500
43 100
59 700
72 600
10 000
10 000
10 000
10 000
10 000
IRT 3012
IRT 3015
IRT 3020
IRT 3025
IRT 3030
37-
-
-
-
-
-
37
37
37
47
47
47
20
30
20
3.4
3.4
-
37.00036.98447.01446.989--27 800
41 800
43 300
45 400
76 700
81 300
9 500
9 500
4 000
IRT 3220
IRT 3230
IRT 3220
38-
-
-
-
-
-
-
-
-
-
38
38
38
38
38
48
48
48
48
48
15
20
25
30
45
3.4
3.4
3.4
3.4
3.4
38.00037.98448.01447.989--19 000
27 700
35 600
43 100
55 700
28 000
45 600
63 100
80 600
112 000
9 000
9 000
9 000
9 000
9 000
IRT 3215-1
IRT 3220-1
IRT 3225-1
IRT 3230-1
IRT 3245-1
4030
39
49
TLAM  4012
TLAM  4016
TLAM  4020
47
47
47
12
16
20
2.8
2.8
2.8
40.039.984--46.99246.96712 400
16 700
22 100
22 800
33 700
48 200
8 500
8 500
8 500
-
-
IRT 3520
-
-
IRT 3520
-
-
-
-
-
-
-
-
-
-
-
-
-
-
40
40
40
40
40
40
40
50
50
50
50
50
50
50
15
20
25
30
40
15
25
3.4
3.4
3.4
3.4
3.4
-
-
40.00039.98450.01449.989--19 500
28 400
36 600
44 300
56 700
33 400
55 300
29 400
47 800
66 200
84 600
116 000
59 800
114 000
8 500
8 500
8 500
8 500
8 500
4 000
4 000
IRT 3515
IRT 3520
IRT 3525
IRT 3530
IRT 3540
IRT 3515
IRT 3525
45TLA  4516 Z
TLA  4520 Z
43.5
54.5
45
45
52
52
16
20
2.8
2.8
45.00044.984--51.99151.96117 800
23 400
37 800
54 000
7 500
7 500
-
IRT 4020
-
-
-
-
-
-
-
-
-
-
-
-
45
45
45
45
45
45
55
55
55
55
55
55
20
25
30
40
20
25
3.4
3.4
3.4
3.4
-
-
45.00044.98455.01854.988--30 600
39 400
47 700
61 300
47 800
59 100
54 600
75 600
96 600
133 000
98 200
129 000
7 500
7 500
7 500
7 500
3 500
3 500
IRT 4020
IRT 4025
IRT 4030
IRT 4040
IRT 4020
IRT 4025
50TLA  5020 Z
TLA  5025 Z
69
86
50
50
58
58
20
25
2.8
2.8
50.00049.984--57.99157.96128 800
36 900
64 100
88 400
6 500
6 500
IRT 4520
IRT 4525
-
-
-
-
-
-
-
-
-
-
-
-
-
-
50
50
50
50
50
50
50
62
62
62
62
62
62
62
12
15
20
25
30
40
45
3.4
3.4
3.4
3.4
3.4
3.4
3.4
50.00049.98462.01861.988--17 700
25 800
38 000
49 100
59 500
76 500
76 700
24 000
39 000
64 000
89 000
114 000
157 000
158 000
6 500
6 500
6 500
6 500
6 500
6 500
6 500
IRT 4512
IRT 4515
IRT 4520
IRT 4525
IRT 4530
IRT 4540
IRT 4545
55TLA  5520 Z
TLA  5525 Z
75
98.5
55
55
63
63
20
25
2.8
2.8
55.00054.981--62.99162.96129 800
38 300
69 400
95 700
5 500
5 500
IRT 5020-1
IRT 5025-1
-
-
-
-
-
-
-
-
-
-
-
-
55
55
55
55
55
55
67
67
67
67
67
67
20
25
30
40
45
50
3.4
3.4
3.4
3.4
3.4
3.4
55.00054.98167.01866.988--39 600
51 200
62 000
80 000
79 900
91 500
69 700
97 000
124 000
172 000
172 000
205 000
5 500
5 500
5 500
5 500
5 500
5 500
IRT 5020-1
IRT 5025-1
IRT 5030-1
IRT 5040-1
IRT 5045-1
IRT 5050-1
60-
-
-
-
-
-
-
-
-
-
60
60
60
60
60
72
72
72
72
72
25
30
40
45
50
3.4
3.4
3.4
3.4
3.4
60.00059.98172.01871.988--54 700
66 300
85 700
85 400
97 800
108 000
139 000
193 000
193 000
229 000
5 000
5 000
5 000
5 000
5 000
IRT 5025
IRT 5030
IRT 5040
IRT 5045
IRT 5050
62--6274123.462.00061.98174.01873.988--20 10030 3004 500IRT 5212
65-
-
-
-
-
-
-
-
65
65
65
65
77
77
77
77
25
30
45
50
3.4
3.4
3.4
3.4
65.00064.98177.01876.988--56 500
68 500
88 300
101 000
116 000
149 000
207 000
246 000
4 000
4 000
4 000
4 000
IRT 5525
IRT 5530
IRT 5545
IRT 5550
70-
-
-
-
-
-
-
-
70
70
70
70
82
82
82
82
25
30
40
50
3.4
3.4
3.4
3.4
70.00069.98182.02281.987--58 500
70 900
92 000
105 000
124 000
159 000
222 000
262 000
3 500
3 500
3 500
3 500
IRT 6025
IRT 6030
IRT 6040
IRT 6050
Part Number
TLA59Z
Part NumberMinimum order quantityVolume DiscountDays to Ship
100 Piece(s)Available

8 Days

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial I.D. d(Ø) 5
O.D. D(Ø) 9 Width B(mm) 9 Inner/Outer Ring Material Steel
Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row Size Standards Metric System
Specifications Standard / Abrasion Resistance / For high Speed Rolling Element Material Steel Outer Ring Type Flat
Rotational Speed(rpm) 65000 Basic Load Rating, Dynamic Rating(N) 1880 Basic Load Rating, Static Rating(N) 1600
Basic Load Rating, Dynamic Rating (Ca)(N) 1880 Basic Load Rating, Static Rating (Coa)(N) 1600 Format of Shaft Bearing Holder Mounted
Shield Shape Standard Shape

Please check the type/dimensions/specifications of the part TLA59Z in the IKO - Shell Type Needle Roller Bearing - Standard - TLA Type (IKO) series.

Additional Products in this Category

Tech Support