(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Roller Bearing - AZ Series (Part Numbers)

Thrust Roller Bearing - AZ Series
  • Volume Discount

IKO Machined Type Needle Roller Bearings have an outer ring made by machining, heat treatment, and grinding. The outer ring has stable high rigidity and can be easily used even for light alloy housings.

These bearings are available in metric series and inch series, both of which have the caged type and the full complement type. It is therefore possible to select a suitable bearing for use under various conditions such as heavy loads and high-speed or low-speed rotations. In addition, there are bearings with and without an inner ring. As the type without inner ring uses a shaft as the raceway surface, a compact design is possible.

PDF

Shaft dia.
mm
Identification numberBoundary dimensions mmStandard mounting dimensions  mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
Allowable rotational speed
rpm
Thrust
roller bearing
Mass (Ref.)
g
Thrust
roller bearing
Mass (Ref.)
g
Inner ringOuter ringMass (Ref.)
g
dDTdcDcDwBrs minCiCeda
Min.
Da
Max.
10AZ   1024924.6AZK     10243.58.6WS  1024GS   10248.01024910.0423.63.52.750.3132121138 99019 10018 000
12AZ   1226926.5AZK     12263.58.7WS  1226GS   12268.91226912.0425.63.52.750.31523231610 40023 90016 000
15AZ   1528928.0AZK     15283.59.4WS  1528GS   15289.31528915.0427.63.52.750.31725251810 20023 90014 000
17AZ   1730930.5AZK     17303.510.1WS  1730GS   173010.21730917.0429.63.52.750.31927272011 40028 60013 000
20AZ   20351045.5AZK     20354.517.9WS  2035GS   203513.820351020.0434.64.52.750.32233332319 00048 70011 000
25AZ   25421170.0AZK     2542528.0WS  2542GS   254221.025421125.0541.65.03.000.62839392822 70060 7009 000
30AZ   304711
AZ   305216
79
160
AZK     30475
AZK     30527.5
31
70
WS  3047
WS  3052
GS   3047
GS   3052
24
45
30471130.0546.55.03.000.63344443327 40081 0008 000
30521630.0551.57.54.250.63549483638 40095 7007 500
35AZ   355212
AZ   356218
99
260
AZK     35525
AZK     35627.5
36
98
WS  3552
WS  3562
GS   3552
GS   3562
31.5
81
35521235.0551.55.03.500.63849493929 10091 1007 000
35621835.0561.57.55.251.04258574347 900135 0006 500
40AZ   406013
AZ   406819
139
310
AZK     40606
AZK     40689
54
132
WS  4060
WS  4068
GS   4060
GS   4068
42.5
89
40601340.0559.56.03.500.64457574441 700133 0006 000
40681940.0567.59.05.001.04564644668 700195 0005 500
45AZ   456514
AZ   457320
169
360
AZK     45656
AZK     45739
62
144
WS  4565
WS  4573
GS   4565
GS   4573
53.5
108
45651445.0564.56.04.000.64962624940 800133 0005 500
45732045.0572.59.05.501.05069695175 700227 0005 000
50AZ   507014
AZ   507822
185
430
AZK     50706
AZK     507811
68
194
WS  5070
WS  5078
GS   5070
GS   5078
58.5
118
50701450.0569.56.04.000.65467675443 300148 0005 000
50782250.0577.511.05.501.05574735684 300232 0004 500
55AZ   557816
AZ   559025
275
725
AZK     55786
AZK     559011
89
275
WS  5578
WS  5590
GS   5578
GS   5590
93
225
55781655.0577.56.05.000.65975756051 700192 0004 500
55902555.0589.511.07.001.063858463108 000332 0004 000
60AZ   608517
AZ   609526
AZ 6013026
345
770
2 090
AZK     60857.5
AZK   609511
AZK 6013010
135
290
790
WS   6085
WS   6095
WS 60130
GS   6085
GS   6095
GS 60130
105
240
650
60851760.0584.57.54.751.06581816664 600224 0004 000
60952660.0594.511.07.501.068908968106 000332 0004 000
601302660.05129.510.08.001.57911911980158 000634 0003 000
65AZ   659018
AZ 6510027
380
860
AZK     65907.5
AZK 6510011
132
310
WS   6590
WS 65100
GS   6590
GS 65100
124
275
65901865.0589.57.55.251.07086867168 300247 0004 000
651002765.0599.511.08.001.073959473116 000379 0003 500
70AZ 709518
AZ 7010527
AZ 7014026
420
905
2 250
AZK 70957.5
AZK 7010511
AZK 7014010
156
325
890
WS 7095
WS 70105
WS 70140
GS 7095
GS 70105
GS 70140
132
290
680
70951870.0594.57.55.251.07591917672 000269 0003 500
701052770.05104.511.08.001.0781009978114 000379 0003 500
701402670.05139.510.08.001.18912912990169 000713 0003 000
75AZ 7510019
AZ 7511027
465
960
AZK 751007.5
AZK 7511011
159
340
WS 75100
WS 75110
GS 75100
GS 75110
153
310
751001975.0599.57.55.751.08096968171 100269 0003 500
751102775.05109.511.08.001.08310510483123 000427 0003 000
80AZ 8010519
AZ 8011528
AZ 8015026
495
1 060
2 500
AZK 801057.5
AZK 8011511
AZK 8015010
171
370
920
WS 80105
WS 80115
WS 80150
GS 80105
GS 80115
GS 80150
162
345
790
801051980.05104.57.55.751.0851011018674 500292 0003 000
801152880.05114.511.08.501.08811010988122 000427 0003 000
801502680.05149.510.08.001.599139139100180 000792 0002 500
85AZ 8511019
AZ 8512531
530
1 460
AZK 851107.5
AZK 8512512
190
510
WS 85110
WS 85125
GS 85110
GS 85125
170
475
851101985.05109.57.55.751.0901061069177 800314 0003 000
851253185.05124.512.09.501.09511911895145 000513 0003 000
90AZ 9012022
AZ 9013535
AZ 9016026
790
2 040
2 710
AZK 901209
AZK 9013514
AZK 9016010
290
750
1 000
WS 90120
WS 90135
WS 90160
GS 90120
GS 90135
GS 90160
250
645
855
901202290.05119.59.06.501.0971161159799 700390 0003 000
901353590.05134.514.010.501.1100129128101181 000626 0002 500
901602690.05159.510.08.001.5109149149110189 000871 0002 500
100AZ 10013525
AZ 10015038
AZ 10019039
1 190
2 720
5 960
AZK 10013511
AZK 10015015
AZK 10019015
490
980
2 120
WS 100135
WS 100150
WS 100190
GS 100135
GS 100150
GS 100190
350
870
1 920
10013525100.05134.511.07.001.0108130129108136 000522 0002 500
10015038100.05149.515.011.501.1112143142113219 000796 0002 500
10019039100.10189.315.012.001.5119179177120333 0001 420 0002 000
110AZ 11014525
AZ 11016040
AZ 11020039
1 350
3 220
6 400
AZK 11014511
AZK 11016017
AZK 11020015
590
1 320
2 280
WS 110145
WS 110160
WS 110200
GS 110145
GS 110160
GS 110200
380
950
2 060
11014525110.10144.511.07.001.0118140139118142 000569 0002 500
11016040110.10159.517.011.501.1120154153121282 0001 030 0002 000
11020039110.10199.315.012.002.0129188187130388 0001 770 0002 000
120AZ 12015525
AZ 12017542
AZ 12022039
1 450
4 020
7 730
AZK 12015511
AZK 12017518
AZK 12022015
630
1 640
2 730
WS 120155
WS 120175
WS 120220
GS 120155
GS 120175
GS 120220
410
1 190
2 500
12015525120.10154.511.07.001.0128150149128149 000617 0002 000
12017542120.10174.518.012.001.1132168167133313 0001 160 0002 000
12022039120.10219.015.012.002.1141207206142415 0001 980 0001 800
130AZ 13017030
AZ 13018542
AZ 13023039
2 180
4 300
8 240
AZK 13017012
AZK 13018518
AZK 13023015
860
1 760
2 940
WS 130170
WS 130185
WS 130230
GS 130170
GS 130185
GS 130230
660
1 270
2 650
13017030130.10169.512.09.001.0140164163140176 000741 0002 000
13018542130.10184.518.012.001.5142178177143333 0001 290 0001 900
13023039130.10229.015.012.002.1151217216152440 0002 180 0001 700
140AZ 14018031
AZ 14019542
AZ 14024039
2 410
4 560
8 680
AZK 14018012
AZK 14019518
AZK 14024015
920
1 860
3 100
WS 140180
WS 140195
WS 140240
GS 140180
GS 140195
GS 140240
745
1 350
2 790
14018031140.10179.512.09.501.0150174173150184 000798 0001 900
14019542140.10194.518.012.001.5152188187153353 0001 420 0001 800
14024039140.10239.015.012.002.1161227226162435 0002 180 0001 600
150AZ 15019031
AZ 15020542
AZ 15025039
2 560
4 840
9 140
AZK 15019012
AZK 15020518
AZK 15025015
980
1 980
3 260
WS 150190
WS 150205
WS 150250
GS 150190
GS 150205
GS 150250
790
1 430
2 940
15019031150.10189.512.09.501.0160184183160181 000798 0001 800
15020542150.10204.518.012.001.5162198197163349 0001 420 0001 700
15025039150.10249.015.012.002.1171237236172459 0002 380 0001 500
160AZ 16020031
AZ 16027039
2 710
10 800
AZK 16020012
AZK 16027015
1 030
3 840
WS 160200
WS 160270
GS 160200
GS 160270
840
3 480
16020031160.10199.512.09.501.0170194193170189 000855 0001 700
16027039160.10269.015.012.003.0183256255184519 0002 850 0001 400
170AZ 17023045
AZ 17028039
6 220
11 300
AZK 17023019
AZK 17028015
2 420
4 020
WS 170230
WS 170280
GS 170230
GS 170280
1 900
3 640
17023045170.10229.019.013.001.5183221220184406 0001 730 0001 500
17028039170.10279.015.012.003.0193266265194543 0003 070 0001 300
180AZ 18024045
AZ 18031039
6 540
14 600
AZK 18024019
AZK 18031015
2 540
5 200
WS 180240
WS 180310
GS 180240
GS 180310
2 000
4 700
18024045180.10239.019.013.001.5193231230194426 0001 870 0001 400
18031039180.10308.015.012.003.0204294293205619 0003 710 0001 200
190AZ 19025548
AZ 19032039
8 060
15 000
AZK 19025520
AZK 19032015
3 100
5 280
WS 190255
WS 190320
GS 190255
GS 190320
2 480
4 860
19025548190.10254.020.014.002.0205245244206470 0002 080 0001 300
19032039190.10318.015.012.004.0214304303215647 0003 980 0001 200
200AZ 20026548
AZ 20034039
8 430
17 200
AZK 20026520
AZK 20034015
3 250
6 120
WS 200265
WS 200340
GS 200265
GS 200340
2 590
5 540
20026548200.15264.020.014.002.0215255254216465 0002 080 0001 300
20034039200.15338.015.012.004.0227323322228710 0004 580 0001 100
220AZ 22029050
AZ 22036052
10 400
24 000
AZK 22029022
AZK 22036020
4 280
8 000
WS 220290
WS 220360
GS 220290
GS 220360
3 060
8 000
22029050220.15289.022.014.002.0236280278237557 0002 530 0001 300
22036052220.15358.020.016.004.0246343342247943 0005 520 0001 000
240AZ 24031554
AZ 24038052
13 200
26 500
AZK 24031524
AZK 24038020
5 520
9 440
WS 240315
WS 240380
GS 240315
GS 240380
3 840
8 530
24031554240.15314.024.015.002.0256304302257695 0003 250 0001 100
24038052240.15378.020.016.004.0266363362267977 0005 910 0001 000
260AZ 26034055
AZ 26042080
15 400
51 600
AZK 26034025
AZK 26042030
6 600
18 200
WS 260340
WS 260420
GS 260340
GS 260420
4 400
16 700
26034055260.15339.025.015.002.1278328326279739 0003 510 0001 000
26042080260.15418.030.025.005.02894024002911 430 0007 490 000900
280AZ 2804408054 600AZK 2804403019 200WS 280440GS 28044017 70028044080280.15438.030.025.005.03094224203111 420 0007 490 000800
                           
Part Number
AZ10013525
AZ10015038
AZ11014525
AZ12015525
AZ12269
AZ13017030
AZ14018031
AZ15289
AZ304711
AZ355212
AZ356218
AZ406013
AZ457320
AZ507014
AZ507822
AZ557816
AZ559025
AZ6013026
AZ608517
AZ609526
AZ6510027
AZ659018
AZ7010527
AZ709518
AZ7510019
AZ7511027
AZ8010519
AZ8011528
AZ8015026
AZ8511019
AZ8512531
AZ9012022
AZ9013535
AZK10019015
AZK10243.5
AZK11014511
AZK11016017
AZK11020015
AZK12015511
AZK12017518
AZK12263.5
AZK13017012
AZK13018518
AZK14018012
AZK14019518
AZK14024015
AZK15019012
AZK15025015
AZK15283.5
AZK17303.5
AZK20354.5
AZK25425
AZK30475
AZK30527.5
AZK35525
AZK35627.5
AZK40606
AZK40689
AZK45656
AZK45739
AZK50706
AZK507811
AZK55786
AZK559011
AZK6013010
AZK60857.5
AZK609511
AZK6510011
AZK65907.5
AZK7010511
AZK7014010
AZK70957.5
AZK751007.5
AZK7511011
AZK801057.5
AZK8011511
AZK8015010
AZK851107.5
AZK8512512
AZK901209
AZK9013514
AZK9016010
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Outer Ring Rotational Speed
(rpm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
Format of Shaft Bearing
1 Piece(s)Available

8 Days

-10013525With Outer Ring2500136000522000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-10015038With Outer Ring2500219000796000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-11014525With Outer Ring2500142000569000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-12015525With Outer Ring2000149000617000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-12269With Outer Ring16000----Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-13017030With Outer Ring2000176000741000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-14018031With Outer Ring1900184000798000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)

8 Days

-15289With Outer Ring14000----Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)

14 Days or more

-304711With Outer Ring80002740081000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-355212With Outer Ring70002910091100--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-356218With Outer Ring650047900135000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)

13 Days or more

-406013With Outer Ring600041700133000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-457320With Outer Ring500075700227000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)

8 Days

-507014With Outer Ring500043300148000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-507822With Outer Ring450084300232000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-557816With Outer Ring450051700192000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-559025With Outer Ring4000108000332000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-6013026With Outer Ring3000158000634000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-608517With Outer Ring400064600224000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-609526With Outer Ring4000106000332000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-6510027With Outer Ring3500116000379000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-659018With Outer Ring400068300247000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-7010527With Outer Ring3500114000379000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-709518With Outer Ring350072000269000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)

8 Days

-7510019With Outer Ring350071100269000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-7511027With Outer Ring3000123000427000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-8010519With Outer Ring300074500292000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-8011528With Outer Ring3000122000427000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-8015026With Outer Ring2500180000792000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

108511019With Outer Ring300077800314000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-8512531With Outer Ring3000145000513000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-9012022With Outer Ring300099700390000--Thrust Roller Bearing with Inner and Outer Rings
1 Piece(s)Available

8 Days

-9013535With Outer Ring2500181000626000--Thrust Roller Bearing with Inner and Outer Rings
5 Piece(s)Available

51 Days

1010019015No Outer Ring200033300014200003330001420000Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

5 Days

-10243.5No Outer Ring18000899019100--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-11014511No Outer Ring2500142000569000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-11016017No Outer Ring20002820001030000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

51 Days

-11020015No Outer Ring200038800017700003880001770000Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

1012015511No Outer Ring2000149000617000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

51 Days

-12017518No Outer Ring200031300011600003130001160000Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

5 Days

-12263.5No Outer Ring16000----Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

1013017012No Outer Ring2000176000741000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

51 Days

-13018518No Outer Ring190033300012900003330001290000Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-14018012No Outer Ring1900184000798000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

51 Days

-14019518No Outer Ring180035300014200003530001420000Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

51 Days

1014024015No Outer Ring160043500021800004350002180000Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-15019012No Outer Ring1800181000798000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

51 Days

-15025015No Outer Ring150045900023800004590002380000Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

5 Days

1015283.5No Outer Ring14000----Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

5 Days

-17303.5No Outer Ring13000----Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

5 Days

1020354.5No Outer Ring11000----Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

14 Days or more

-25425No Outer Ring9000----Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

14 Days or more

-30475No Outer Ring80002740081000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

5 Days

-30527.5No Outer Ring75003840095700--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

12 Days or more

-35525No Outer Ring70002910091100--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

5 Days

-35627.5No Outer Ring650047900135000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

14 Days or more

-40606No Outer Ring600041700133000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

12 Days or more

-40689No Outer Ring550068700195000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

12 Days or more

-45656No Outer Ring550040800133000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

12 Days or more

-45739No Outer Ring500075700227000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

14 Days or more

-50706No Outer Ring500043300148000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

12 Days or more

-507811No Outer Ring450084300232000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

12 Days or more

-55786No Outer Ring450051700192000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

10559011No Outer Ring4000108000332000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-6013010No Outer Ring3000158000634000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-60857.5No Outer Ring400064600224000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-609511No Outer Ring4000106000332000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

106510011No Outer Ring3500116000379000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

1065907.5No Outer Ring400068300247000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-7010511No Outer Ring3500114000379000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

107014010No Outer Ring3000169000713000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-70957.5No Outer Ring350072000269000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

10751007.5No Outer Ring350071100269000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-7511011No Outer Ring3000123000427000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

10801057.5No Outer Ring300074500292000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-8011511No Outer Ring3000122000427000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-8015010No Outer Ring2500180000792000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

10851107.5No Outer Ring300077800314000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-8512512No Outer Ring3000145000513000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-901209No Outer Ring300099700390000--Thrust Roller Bearing without Inner and Outer Rings
1 Piece(s)Available

8 Days

-9013514No Outer Ring2500181000626000--Thrust Roller Bearing without Inner and Outer Rings
5 Piece(s)Available

51 Days

-9016010No Outer Ring2500189000871000189000871000Thrust Roller Bearing without Inner and Outer Rings

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial / Thrust Precision (JIS) Grade 0
Size Standards Metric System Specifications Standard / For high Speed

Additional Products in this Category

Tech Support