(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Valve and speed controller integrated with cylinder.
[Features]
· Optimal valve series to match cylinder size.
· 2 types of guide rod bearing parts suitable for different applications.
· Easy switching between rod extended when energized and rod retracted when energized.
· Allows installation from 2 directions.
· Operating position can be detected.
· High non-rotating accuracy.
· Built-in speed controller.
Part Number
Configured Part Number is shown.
MVGQL32-25
Rod Operation Method | Double rod | Cylinder Operation Method | [Double Acting] Double Acting |
---|---|---|---|
Main Body Shape | Guided | Additional Function | With speed adjustment function |
Environment, Applications | Standard | End Locking | No |
Valves | Presence | Auto Switches | Without auto switch (built-in magnet) |
Lead Wire Length(m) | None | The number of the switches | None |
Type of Shaft Bearing | Ball bushing bearing | Energized push/pull | Extended when energized |
Show More | |||
Connector type | None | - | - |
Show Less |
Rod Operation Method | Double rod | Cylinder Operation Method | Double Acting | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | With speed adjustment function | Environment, Applications | Standard | End Locking | No |
Valves | Presence | Auto Switches | Without auto switch (built-in magnet) | Lead Wire Length(m) | None |
The number of the switches | None | Type of Shaft Bearing | Ball bushing bearing | Energized push/pull | Extended when energized |
Connector type | None |
Please check the type/dimensions/specifications of the part MVGQL32-25 in the Integrated Guide With Valve Type Cylinder MVGQ Series (ø25, ø32, ø40, ø50, ø63) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy